Loading...
Product added to your list. To view the list, Click Here

Decora Occupancy Motion Sensor Light Switch, Auto-On, 5A, Residential Grade, Single Pole or 3-Way

DOS05-1LZ

Decora Occupancy Motion Sensor Light Switch. 180° PIR automatic-on wallbox sensor, single pole or 3-way when used with a single pole or 3-way switch, 300W LED/CFL, 600W Incandescent/Halogen, 400VA Magnetic Low Voltage, 400VA Electronic Low Voltage, ¼ HP Motor, 5A Resistive, wallplate sold separately. Can be used to comply with 2019 California Title 24, Part 6 Vacancy Control Device Requirements – White with ivory and light almond faceplates included

  • CONVENIENT – Automatically turns lights ON/OFF based on motion
  • EASY TO INSTALL – Slim profile fits in most wallboxes
  • FLEXIBLE – Can be installed with or without a neutral wire
  • VERSATILE – Can be set for vacancy (manual-on) switching

Color: White, Ivory, Light Almond

UPC Code: 078477572603
Country of Origin : China
RoHS Link: Yes

Product Information

  • Product Features

    Auto-ON/Auto-OFF : Yes

    California Title 24 : Yes

    Color : White, Ivory, Light Almond

    Coverage (Sq.Ft.) : 180°, 900 Sq. Ft

    Grade : Residential

    LED Color : Green and Red

    Load Rating : 300W LED/CFL, 600W Incandescent/Halogen, 1/4 HP, 400VA ELV, MLV, 5A Resistive

    Mounting Type : Wall Switch

    Neutral : Optional

    Ordering Notes : Includes White, Light Almond and Ivory Color Change Kit

    Pole : 3

    Sensor Technology : Passive Infrared

    Sensor Type : Occupancy

    Standards and Certifications : CSA, FCC, Title 24

    Style Name : Decora

    Switch : Relay

    Time Delay : 1M, 5M, 10M, 20M

    Voltage : 120 VAC

    Wallplate : Not Included

    Warranty : 5-Year Limited

    Wiring : Ground or Neutral Required

  • Ideal for pantries, closets, laundry rooms and basements
  • Automatic ON/Automatic OFF operation
  • Controls LED, CFL, Incandescent, Halogen, Magnetic Low Voltage, Electronic Low Voltage or Motor loads
  • Provides 180° Field-of-View, 900 sq. ft. of coverage
  • Shallow design easily fits in the wallbox and can replace single pole switch
  • Leaded terminals for easier installation
  • Can be connected to a Neutral wire if present in the wallbox, or connected to ground wire if no Neutral wire is present in the wallbox
  • Interchangeable line and load wires
  • Single pole or 3-way when used with a single pole or 3-way switch
  • Program settings without removing the wallplate or faceplate
  • Low profile design blends in with walls for a discreet appearance
  • Ambient light override prevents sensor from switching the lights ON when there is ample natural sunlight
  • Adjustable delayed OFF time which can be set for 1 minute, 5 minutes, 10 minutes or 20 minutes
  • Adjustable Range (sensitivity) to fit various coverage areas
  • Convenient push-button provides Manual OFF light switching at any time
  • Can be used to comply with 2019 California Title 24, Part 6 Vacancy Control Device Requirements
  • Color change kits are available
  • Five-Year Limited warranty

  • ca2708330
  • mx295581
  • mx315382
  • us7924155
  • us8981299

This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.

Related Videos

How to Install the DOS02, DVS02, DOS05, DVS05 Leviton Decora Motion sensors
How to program the settings on the Leviton Decora Motion Sensor light switch
Sensor Switches for Newer and Older Homes with Leviton’s Innovative Green Flex Sleeve