GreenMAX® DRC, Room Controller, LED Controller, Line Voltage, 120-277VAC, Lumina RF, ZigBee, WiFi
DRC07-ED0
GreenMAX® DRC Line Voltage Room Controller with interface to LumaCAN, Lumina RF/ZigBee, and WiFi networks, 120-277VAC, 50/60Hz, 0-10V, line voltage
The GreenMAX® DRC Line Voltage room controller serves as the “brain” of GreenMAX DRC lighting control systems by coordinating the energy management functions within the room. Each room requires one room controller to connect with components such as load control devices, user interfaces, digital keypads, and sensors. Do you have a question about LED control, room control or lighting control systems? Contact us to learn more.
Specifications
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477321638
Mechanical Specifications
Mounting Type : Ceiling Mount
Product Features
Product Line : DRC
Product Type : Room Controller
Protocol : LumaCAN
Features & Benefits
- Line voltage models can install into knockout or act as cover for a 4” square box—includes relay and 0-10V control
- Connects to building WiFi network for configuration and communication between rooms, or is its own access point for direct connection
- Emergency control—UL924 rated, monitors local normal power through the control input and ensures device is on upon normal power failure
- UL2043 Plenum rated—for use in Chicago Plenum applications—see technical article
- 0-10V control and power relay rated for all common load types:
- LED
- Fluorescent
- Tungsten
- Resistive
- Motor loads
- Power supply output short circuit protection
- GreenMAX DRC is listed on the DesignLights Consortium® (DLC) Qualified Product List (QPL) for Networked Lighting Controls (NLC)
Related Videos
GreenMAX DRC Room Control
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors