Decora Slide Dimmer Switch for 0-10V LED, Mark 7 Fluorescent Ballasts
DS710-10Z
Decora Slide Preset Electro-Mechanical 0-10V Slide Dimmer for use with LED or Fluorescent Ballasts and Power Supplies, suitable for use with Class 1 or Class 2 wiring, 10A LED/Electronic Ballast 120VAC, 1200VA @ 120VAC, and 1500VA @ 277VAC Fluorescent Ballast, 60Hz, 50mAmps maximum sinking current, single pole or 3-way control when used with 3-way switch - White, Ivory & Light Almond
- INNOVATIVE – Designed for use with 0-10V power supplies
- ADVANCED – No power pack required for switching
- EXCEPTIONAL – Superior quality and dimming performance
- FLEXIBLE – Can be used in a single-pole or 3-way installation (with a 3-way switch, sold separately)
Specifications
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477692370
Product Features
Action : Rocker Switch for ON/OFF, slide bar for lighting level control
Available Colors : Ivry-I Wht-W Gry-G Blk-E Brwn-B Light Almond-T, R-Red
Color : White, Ivory, Light Almond
Frequency : 60 Hz
Grade : Residential/Light Commercial
Load Rating : 1200VA-120VAC, 10A LED 120VAC; 1500VA-277VAC
Load Type : Electronic 0-10VDC Fluorescent
Ordering Notes : Included White, Ivory and Light Almond Color Kit
Preset : Slide bar preserves desired lighting level
Protection : Radio/TV Filter
Standards and Certifications : cCSAus, NOM
Style Name : Decora Slide
Switch Type : Single-Pole & 3-Way
Type : Dimmer
Voltage : 120 VAC
Wallplate : Order Separately
Warranty : 5-Year Limited
Features & Benefits
- Use only with appropriate 0-10V dimmable power supplies/drivers
- Aesthetically pleasing design with rocker switch and slender dimmer control slide bar
- Dual voltage 120V/277V; 50mAmps maximum sink current
- Integrated linear full-range slide control for easy, precise operation
- Single pole or 3-way operation (when using 3-way switch); packaged with White, Ivory, and Light Almond color change kits
- Additional color change kits available in Black, Brown, Red and Gray
- Slim, compact housing fits easily into a standard wallbox and is suitable for multi-gang installations with other Decora products
- The slide bar location preserves the selected brightness level when the dimmer is switched OFF
- No fins for multi-gang installation
- Wired using leads, a Neutral wire is not required for operation
- Built-in radio/TV interference filter
Patents
- US9431192
This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.