Loading...

Indoor Decora Smart Wi-Fi Plug-in Outlet

DW15P-1BW

DISCONTINUED

Discontinued Product, Leviton Indoor Decora Smart Wi-Fi Plug-in Outlet, Motor loads up to 3/4 HP including Appliances, Lamps, Fans, Fountains, and More. Works with Amazon Alexa and Google Assistant, No Hub Required.

Start automating and controlling your small appliances, fans and motors using the Decora Smart Wi-Fi Plug-in Outlet. Use the free My Leviton iOS or Android app to add/name devices and to control them individually or as a room with a single button push. Create schedules, scenes and customize your experience as desired. Add an Amazon Alexa or Google Assistant device to use voice commands like, "Alexa, turn the floor fan on". Rated for motor loads up to 3/4 HP including appliances, lamps, fans, fountains and more no new wiring required. Customize your experience with adjustable fade rates, maximum/minimum illumination levels, and more if desired. Ideal for any residential setting where remote ON/OFF switching of appliances, motor loads up to 3/4 HP, or freestanding lights, including LED, Incandescent, Inductive, Fluorescent or Compact Fluorescent loads is needed. Typical applications include switching of lamps, portable fans, kitchen appliances, indoor fountains and more.
Reduce energy consumption, provide dramatic scene transitions, and utilize the affordable plug-in for wireless control of lamps, small appliances, holiday lighting and more. Decora Smart devices are designed for countries which follow NEMA standards including the United States, Canada and parts of South America. Have Questions? Search the knowledge base.

Country of Origin : China RoHS Compliant: Yes – Click Here

Instruction Sheet

Documents

Technical Information

  • General Information

    UPC : 078477941812

    RoHS Compliant : Yes

  • Product Features

    Feature : Indoor Only

    Hub Required : No Hub Required

    Product Line : Decora Smart

    Smart Home Protocol : Wi-Fi

    Type : Mini Plug-in Outlet

    Warranty : 5 Year Limited

    Works With : Alexa, Google Home, SmartThings, Nest, Ring

Features & Benefits

BENEFITS

  • Works with either 2.4 GHz or 5 GHz Networks
  • Compact allows two (sold separately) to be plugged into same receptacle
  • Control your lights from anywhere using the free My Leviton app for iOS and Android, no hub required
  • Voice Control using Amazon Alexa and Google Assistant devices (sold separately)
  • Simplify control of your home - schedule lights and connected loads to turn on/off at specific times or based on sunrise/sunset, easily group your smart devices into rooms, and create scenes to activate multiple lights at once
  • Designed and engineered in USA; the complete solution (hardware, app and cloud) is manufactured by Leviton
  • 5 Year Limited Warranty

FEATURES

  • Quiet relay switching
  • Indoor use
  • Green LED locator
  • Manual On/Off Control
  • Scene and zone control integration
  • 2-way status updates
  • Protected memory maintains ON/OFF status of loads and during minor power fluctuations
  • Button for ON/OFF manual control
  • Control up to 99 devices, 50 rooms, 50 activities, and 50 schedules per residence and up to 20 residences per account.

Patents

  • US11889314

This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.

Related Videos

Leviton Decora Smart™ - Smart Home Products

Leviton Presents: How to Set Up the Decora Smart with Wi-Fi App for Android and iOS

Leviton Presents: How to Use the Decora Smart with Wi-Fi App to Create Schedules and Activities

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications