Loading...

Decora Smart Wi-Fi 600W Dimmer

DW6HD-1BZ

DISCONTINUED

Leviton Decora Smart Wi-Fi 600W Universal LED/Incandescent Dimmer. Works with Amazon Alexa and Google Assistant, No Hub Required. Change the dimmer faceplate color to black, gray, brown, light almond, ivory or white using DDKIT

Control connected devices from anywhere using Wi-Fi, an internet connection and the free My Leviton app; no hub required. Simplify control of the residence by scheduling based on specific times, or sunrise/sunset. Group devices into rooms, and create scenes to activate multiple lights at once. Customize with adjustable fade rates, maximum/minimum illumination levels, and more. Supports dimmable LED and CFL technologies up to 300 Watts, and legacy incandescent lighting loads up to 600 Watts. Multi-location (3-way) dimming is achieved using up to 4 remote units, DD00R-DLZ. Decora Smart devices are designed for countries which follow NEMA standards including the United States, Canada and parts of South America. Have Questions? Search the knowledge base.

Country of Origin : China

Specifications

Instruction Sheet

Documents

Technical Information

  • General Information

    UPC : 078477796443

Features & Benefits

BENEFITS

  • Control your lights from anywhere using the free My Leviton app for iOS and Android, no hub required
  • Voice Control using Amazon Alexa and Google Assistant devices (sold separately)
  • Simplify control of your home - schedule lights and connected loads to turn on/off at specific times or based on sunrise/sunset, easily group your smart devices into rooms, and create scenes to activate multiple lights at once
  • Designed and engineered in USA; the complete solution (hardware, app and cloud) is manufactured by Leviton
  • 5 Year Limited Warranty.

FEATURES

  • White and Light Almond color faces included
  • Change the dimmer faceplate color to black, gray, brown, light almond, ivory or white using DDKIT
  • Rated for dimmable CFL and LED loads up to 300W
  • Rated for incandescent loads up to 600W
  • Soft fade on/off
  • On/off LED (bottom) and Brightness Level LED
  • Multi-location (3-way) dimming is achieved using up to 4 remote units, DD00R-DLZ
  • Hot, neutral, load and ground required for installation and traveler for muilti-switch applications optional
  • Control up to 99 devices, 50 rooms, 50 activities, and 50 schedules per residence and up to 20 residences per account
  • DW6HD-1RZ is an identical product in larger retail packaging.

Patents

  • US11889314

This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications