e2XHD Rear Cable Manager for Angled Panel, with fiber storage rings (four quarter-round rings)
E2XHD-CMB
The e2XHD Patching System is an easy-to-connect, high-density solution that provides simple termination and improved cable routing for shielded, UTP, and fiber applications.
Color: Black
Country of Origin : Mexico
Specifications
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477589809
Features & Benefits
- Rear Cable Manager supports copper or fiber cables, andsnaps directly to panel without tools
- Cable manager and cover sold separately from panel
- When routing copper cable, one Rear Cable Manager is recommended for every 2RU of panel for better rear access
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors