Emergency Power Control, Switching Loads Transfer and Shunt Relay
ECS00-110
Emergency Power Control, Switching Loads Transfer and Shunt Relay, 120-277VAC, 10A, 60Hz
In the past, all designated emergency lights in a facility had to stay on 24 hours a day to meet safety codes. The Leviton Emergency Switching Luminaire Control allows you to specify and install a UL-924 listed emergency power control device that can convert and control up to 20 regular light fixtures as approved emergency lights. These emergency lights can then be turned ON and OFF in the same manner as regular lights.
Country of Origin : Taiwan
RoHS Compliant:
Yes – Click Here
Specifications
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477627389
RoHS Compliant : Yes
Features & Benefits
- Automatic diagnostic when the room switch is turned OFF
- Emergency luminaires stay on for 2.5 seconds
- Power indicator LED for utility power for easy verification
- Compatible with all switching controls including occupancy sensors, relay panels and switches
- Local room switch or lighting control turns both regular and emergency luminaries on at the same time eliminating the need for a dedicated emergency room switch
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors