40 Amp Level 2 Electric Vehicle Charging Station With Wi-Fi, Works with My Leviton App, Plug-In
EV40P
EV Series Smart Home Level 2 Electric Vehicle Charging Station, 40A, 208/240 VAC, 9.6kW Output, J1772 Charge Connector, 25' Cord, Includes Mounting Bracket and Pre-attached 3ft long input cable with NEMA 14-50P Plug, Optional RFID Control, Wi-Fi Compatible (Wi-Fi Function 802.11 b/g/n)
- SMART – Works with the My Leviton App via Wi-Fi, allowing you to take control of your entire home, from load center to lighting to EV charger
- THE BRAND YOU TRUST – Leviton has been in homes for over a century and electrifying vehicles for over a decade. Charge at ease with UL/Energy Star Certified stations supported by a 24/7 dedicated team
- FOR ANY APPLICATION – featuring a water-resistant enclosure rated NEMA Type 3R and a cable designed to prevent freezing and cracking in extreme weather, you can install both indoors and outdoors (Note: For outdoor applications, weatherproof receptacle must be installed in a 2-gang outdoor box and must use code compliant weatherproof cover)
- EASY TO INSTALL – benefit from major times savings with a pre-attached input cable and included mounting hardware. Note this station comes with a NEMA 14-50P Plug and works with Leviton 1450R and 1450W EV Charging Receptacles
- CHARGE ANY ELECTRIC VEHICLE – with an industry standard SAE J1772™ cable, the EV Series can charge any EV, including Audi, BMW, Ford, Honda, Subaru, and even Tesla using Leviton NACS Adapter (Part Number: NACSA)
Learn more about the My Leviton app
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477015582
Nema : 14-50P
Electrical Specifications
Amperage : 40 A
Breaker : 50 A
Charge Connector Cord : SAE J1772
Number of Phase / Wire : L1, L2 and Ground, Bottom Feed
Operating Temperature : -30°C to 50°C
Output Power : 9.6kW
Voltage : 208/240 VAC
Environmental Specifications
Altitude : Up to 6,500 ft. (2,000 m)
Charging Cable Operating Temperature : -30°C to +50°C
Cooling : Natural Cooling
Operating Humidity : < 95% Relative Humidity, Non-Condensing
Material Specifications
Enclosure Material : Plastic (PC+PBT)
Enclosure Rating : NEMA Type 3R
Status Indicator : Power Present, Charging, Fault
Mechanical Specifications
Cable Length : 25 ft. (7.6 m)
Product Features
Application : Home
Cover Locking Mechanism : Phillips Head Screws, No Padlock Option
Device Type : Charger
Feature : My Leviton Enabled
Standards and Certifications
Standards and Certifications : UL2594, UL 2231-1, UL 2231-2, UL 2251, UL 62, UL 991,UL 1998, NFPA 70 Article 625, UL840, CSA Std. C22.2#280, OCPP 1.6 Compliant
Warranty
Warranty : 2-Year Limited