Loading...
Product added to your list. To view the list, Click Here

20 Amp In-Line User-Attachable GFCI Plug, Automatic Reset

GCA20

DISCONTINUED Suggested Replacement SKUs:

20-Amp, 120-Volt, Automatic Reset, In-Line User-Attachable GFCI Plug, Grounded

UPC Code: 078477371220
Country of Origin : China
NEMA 5-15R

Product Information

  • AC Horsepower Ratings

    At Rated Voltage : 3/4 Horsepower

  • Product Features

    Amperage : 20 A

    Color : Black

    Feature : Automatic Reset GFCI

    Grounding : GFCI Ground Fault

    NEMA : 5-15R

    Pole : 2

    UL 943 : Class A (GFCI)

    Voltage : 120 VAC

    Wire : 3

  • Electrical Specifications

    Current Interrupting : 2 kA

    Trip Level : 5mA plus or minus 1mA

  • Standards and Certifications

    ANSI : C-73

    CSA Standard : C22.2 No 144

    NEMA : WD-6

    NOM : 057

  • Environmental Specifications

    Flammability : Rated V-2 per UL94

    Operating Temperature : -35°C to 66°C

  • Mechanical Specifications

    Product ID : Ratings permanently marked on device

  • Material Specifications

    Blades/Contacts : Brass

    Body Material : Polycarbonate

  • Rainproof, Outdoor rated GFCI Module.
  • Fully complies with NEC and OSHA regulations for construction sites.
  • Automatically resets to ON when plugged in or after power interruption.
  • Power Indicator lamp goes OFF if GFCI trips, power is interrupted or the GFCI is unplugged.
  • Open-Neutral Protection immediately trips the GFCI if the neutral conductor on the line side is opened, eliminating the possibility of the GFCI having a live hot leg.
  • Specially designed NEMA 3R, Raintight-While-in-Use cover available.
  • UL listed; complies with UL Standard 943 as a Class A GFCI power supply.
  • CSA Certified.

  • mx265718
  • us7436639

This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.