Loading...

Motor Controls & Safety Switches

Motor Controls and Safety Switches in Manufacturing Facility

Leviton’s motor controllers and safety switches are designed to provide safe, reliable, and efficient operation across commercial and industrial facilities. As key components in a motor control system, Leviton’s heavy‑duty industrial motor control solutions offer manual ON/OFF control for higher motor loads than standard toggle switches. Leviton also provides safety switches that help ensure an electric circuit is fully de‑energized from its power source. Engineered for durability, these products are built to withstand harsh environments and deliver long‑lasting performance.

Enhance Safety, Control & Compliance

  • Provide a reliable means of motor control and power isolation
  • Help improve equipment safety and maintenance procedures
  • Designed to support OSHA and NEC compliance requirements

Engineered for the harshest conditions...

Our top priority is delivering safe, reliable electrical performance to reduce downtime and shield your equipment during washdown and corrosion, ensuring uninterrupted operation.

Inform technology sensors communicate device status

Inform Technology

Inform is a condition-monitoring technology that enables Leviton devices to provide real-time data to the end-user, improving safety, efficiency, and productivity. Inform can easily be integrated with other IIoT and predictive maintenance solutions, enabling smarter, safer facilities. It is available in Leviton disconnects and mechanical interlocks.

Explore Devices with Inform Technology

Learn more about Motor Controls & Safety Switches

Motor Controls & Safety Switches Frequently Asked Questions

A safety disconnect switch is a device used to manually disconnect electrical equipment from its power source. It can provide a local means of isolation for maintenance, servicing, inspection, or emergency situations when properly selected, installed, and used as part of the applicable safety procedure.

Explore Powerswitch® Safety Disconnect Switches from Leviton: Powerswitch Safety Disconnect Switches

A manual motor controller is a hand-operated switching device used to start and stop a motor. Certain properly rated models may also be used as a motor disconnect when marked “Suitable as Motor Disconnect.” A manual motor controller does not, by itself, provide motor overload protection.

Explore Manual Motor Controllers from Leviton: Manual Motor Controllers

Fused disconnect switches provide both power shutoff and circuit protection in one device. Non-fused disconnect switches only shut off power and rely on a separate device for circuit protection. The right option depends on the specific requirements of the electrical system and application.

Stainless steel disconnect switch enclosures are designed for harsh environments where corrosion resistance and durability are important. Non-metallic enclosures are lightweight and corrosion-resistant, making them a practical choice for many industrial applications. The best choice depends on the environment and the specific needs of the installation.

Learn More from Leviton:

Yes! Safety disconnect switches can be installed outdoors when they are designed with the appropriate enclosure and environmental protection ratings. Outdoor rated disconnect switches help protect electrical components from moisture, dust, corrosion, and other harsh conditions.

An IP69K rating indicates that a disconnect switch is designed to withstand high-pressure, high temperature washdowns. This level of protection makes IP69K-rated disconnect switches well-suited for demanding environments such as food and beverage processing facilities.

Learn More from Leviton: Understanding IP Ratings

Lockout/tagout (LOTO) helps protect workers by ensuring equipment remains de-energized during maintenance and servicing. By preventing machinery from being accidentally powered on, LOTO procedures help reduce the risk of electrical injuries and unexpected equipment startup.

Yes! Safety disconnect switches are commonly used in food and beverage processing facilities, especially in areas exposed to frequent washdowns, moisture, and corrosive conditions. Models with features such as stainless steel enclosures and high environmental protection ratings can help support reliable operation in these demanding environments.

Explore More Food and Beverage Solutions from Leviton: Food and Beverage Processing

When selecting a safety disconnect switch, consider factors such as voltage, amperage, phase, and whether a fused or non-fused switch is required. Evaluating these requirements can help ensure the disconnect switch is suited for the application and provides reliable performance.

Resources