Loading...

Wire Mesh Safety Grips

Wire Mesh Grip in use on wharf

The Leviton wire mesh safety grips offering includes multiple types of cable grips, including pulling grips, support grips, and strain relief grips.  Depending on the application, these wire mesh grips deliver secure, dependable support for managing and protecting cables and hoses in demanding industrial environments, or distribute strain evenly and help prevent pullout, enhancing safety.

A Large Selection of Wire Mesh Pulling, Strain Relief and Support Grips

Designed to distribute stress over a large area so they can securely hold, pull or support the wire, rope, tubing or fiber optic cable to which they are applied.

WHICH TYPE OF GRIP ARE YOU LOOKING FOR?

Wire Mesh Frequently Asked Questions

A wire mesh safety grip is a woven device that helps secure, support, or protect cables, wires, rope, tubing, and other cylindrical objects. Depending on the grip type and application, it distributes tension along the cable to help reduce strain and damage.

Wire mesh safety grips are commonly used in industrial facilities, construction sites, utilities, commercial buildings, and data centers where cables need added support or protection.

Each grip serves a different purpose:

  • Pulling grips are used to pull cable, wire, rope, and similar objects during installation.
  • Support grips help carry cable weight.
  • Strain relief grips reduce tension on cable terminations.

Explore Leviton Grips Types: Pulling Grips | Support Grips | Strain Relief Grips

When properly installed, wire mesh safety grips help protect cables by spreading tension evenly across the cable, reducing the risk of damage or pullout.

Select a grip based on the cable's outside diameter. Choosing the proper size helps ensure a secure fit and reliable performance. Also consider the application, grip type, cable construction, required load, attachment style, and environmental condition.

Yes! Certain wire mesh safety grips are designed for fiber optic cables and help protect them during installation and support. Be sure to select a grip that is compatible with the cable diameter and application and follow the cable and grip manufacturers’ requirements to avoid excessive pulling force, crushing, or bending.

Wire mesh safety grips are designed for specific functions, including pulling, supporting, and strain relief applications. While some grips may appear similar, these grip types are not interchangeable. Understanding your application first helps ensure you select the right grip for safe, reliable performance.

Resources

How can we help you?

Speak to one of our Wire Mesh Safety Grip Specialists.