IllumaTech Fan Speed Control Switch, 5A, Single Pole or 3-Way
IPF05-1LZ
5 Amp, 120 Volt AC 60Hz, Single-Pole, IllumaTech Fully Variable Preset Electro-Mechanical, Slide Fan Speed Control, LED Locator Light - White face assembled on device. Ivory and Light Almond color change kits included.
IllumaTech Preset Dimmers and Fan Speed Controls feature a low-profile fluid slide bar movement for fine adjustment of light levels or fan speeds that’s accompanied by an easy-to-use ON/OFF preset switch. The switch provides quick ON/OFF control without disturbing your favorite pre-selected settings. Most feature a built-in LED locator light, as well. Models are available for incandescent, magnetic or electronic low-voltage, and Mark 10 Powerline dimming-ballast fluorescent lighting, and quiet and standard fan speed control. All Preset models are designed for both single-pole (one-location) and 3-way (multi-location) applications.
Specifications
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477282403
Product Features
Available Color Kits : Ivry-I Wht-W Gry-G Blk-E Brwn-B Light Almond-T, R-Red
Brand : IllumaTech
Color : White, Ivory, Light Almond
Color Change Kit : IPKIT Series
Feature : Full Range
Light : LED Locator Light
Load Rating : 5 Amp
Load Type : Fan
Ordering Notes : Includes Ivory, White and Light Almond Color Kits
Preset : Yes
Protection : Radio/TV Filter
Standards and Certifications : UL/CSA
Style Name : IllumaTech
Switch Type : Single-Pole & 3-Way
Type : Electro-Mechanical
Voltage : 120 VAC
Wallplate : Order Separately
Warranty : 2-Year Limited
Related Videos
Leviton Decora Devices
Leviton Presents: How to Install a Dimmer in a 3-way Application
Project of the Week Series – Add Elegance to Your Home with Leviton Decora Products
Project of the Week Series – Fan Speed Controls
Leviton Answer Series: Fan Speed Controls
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors