Decora In-Wall Humidity Sensor & Fan Control, 3A, Residential Grade, Single Pole
IPHS5-1LW
Color: White
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477654897
RoHS Compliant : Yes
Control Specifications
Time Adjustment : 10m-45m
Electrical Specifications
Ground Connection : No
Load Rating : 600W Incandescent, 150W LED/CFL, 400VA Inductive/Ballast, 1/6th HP Motor
Neutral : Required
Pole : 1
Power Consumption : <0.5 Watts
Switch Type : Single-Pole
Time Delay : 10m-45m
Voltage : 120 VAC
Input Characteristics
Adjustment : Manual
Material Specifications
Color : White
Dimensions : W 1.75" X D 1.22" X H 4.13"
LED Color : Green
Product Features
Color : White
LED Color : Green
Style Name : Decora
Torque Range : 14 – 18 in.-lbs
Wallplate : Order Separately
Warranty : 5-Year Limited
Standards and Certifications
2016 CALGREEN : Yes
ASHRAE : Yes
California Title 24 : Yes
Standards and Certifications : CUL/US
Warranty
Warranty : 5-Year Limited
Features & Benefits
- Automatically detects excess humidity in a room and activates the ventilation fan to lessen condensation which helps reduce mold and mildew
- Sensor uses microprocessor and digital sensing technology to continuously monitor and manage humidity levels in a room
- Built-in timer sets the “minimum ON time” for the ventilation fan. The sensor time settings can be custom set to 10, 20, 30 or 45 minute intervals. The sensor will continue to operate the fan for the minimum time set or until there is a reduction in room humidity level
- A sensitivity level adjustment allows users to adjust the sensor’s sensitivity to ambient air to prevent false cycling
- Features an Air Cycle mode which automatically turns ON the ventilation fan for a set period of time and repeats the cycle hourly (eg. 20 minutes ON/40 minutes OFF each hour)
- Replaces a single pole switch for control of ventilation fan or a fan/light combination
- Fits in a standard wall box and requires a neutral for operation
- Can be used to comply with 2019 CALGREEN, Part II, Indoor Air Quality and Exhaust.
- Can be used to comply with the requirements of 2019 California Title 24, Part 6 Indoor Air Quality and Mechanical Ventilation
- Meets the requirements of ASHRAE 62.2
- Five-Year Limited warranty
Patents
- US9976764
- USD706726
This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.
Related Videos
Danny Lipford & the Leviton Humidity Sensor and Fan Control
Project of the Week Series – Add Elegance to Your Home with Leviton Decora Products
Project of the Week Series – Fan Speed Controls
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors