Decora Motion Sensor In-Wall Switch, Auto-On, 2.5A, Single Pole
IPS02-1LB
- CONVENIENT - Detects motion and turns lights ON/OFF automatically
- ENERGY SAVING – Helps prevent lights from being left on when room is vacant
- ADVANCED – Prevents automatic ON when space has ample natural light
- FLEXIBLE – No neutral required, can be used for retrofit or new construction
Color: Brown
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477916896
RoHS Compliant : Yes
Product Features
Auto-ON/Auto-OFF : Yes
California Title 24 : No
Color : Brown
Coverage (Sq.Ft.) : 180°, 900 Sq. Ft.
Grade : Residential
Ground Connection : Required
LED Color : Green
Load Rating : 150W LED/CFL, 300W Incandescent/Halogen, 1/6 HP, 200VA ELV, MLV, Fluorescent Ballast, 2.5A Resistive
Mounting Type : Wall Switch
Neutral : No
Pole : 1
Sensor Technology : Passive Infrared
Sensor Type : Occupancy
Standards and Certifications : UL, FCC
Style Name : Decora
Switch : Relay
Time Delay : 30S, 5M, 15M, 30M
Torque Range : 14 – 18 in.-lbs
Voltage : 120 VAC
Wallplate : Order Separately
Warranty : 5-Year Limited
Features & Benefits
- Universal Light Control - Switches Incandescent, CFL, LED, Electronic Low Voltage and Magnetic Low Voltage Loads using relay technology
- Automatic-ON/Automatic OFF operation for seamless energy management
- Low-Profile design eliminates an obtrusive "scanning device" look. Elegant styling compliments any interior and coordinates with Leviton's popular line of Decora® wiring devices
- 180 degree field-of-view provides approximately 900 square feet of coverage suitable for bathrooms, basements, garages, utility rooms and a variety of other residential areas
- Convenient push-button provides Manual OFF light switching at any time
- Segmented lens provides optimum sensitivity and performance. It is designed with an extensive "minor motion" area where even slight body movements will be detected
- Four optional manual adjustments for delayed-OFF time settings maximize energy savings: 30 seconds (for walking test), 5 minutes, 15 minutes and 30 minutes
- LED Indicator Light flashes when sensor detects motion to verify detection is active
- Unit can be used for 120V lighting. Compatible with both electronic and magnetic ballasts or 1/6 HP loads
- Fits in standard wallbox and replaces single-pole wall switch
- Neutral wire not required, suitable for retrofit and new construction applications
- Five-Year Limited warranty
Patents
- CA2708330
- MX315382
- MX38587
- US7924155
- US8944859
- US8981299
- USD706726
This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.