Loading...

Wireless Surface Mount Photocell, Wireless Lighting Control

LURPC-1W

Wireless Surface Mount Daylight Harvesting Photocell. Photocell transmitter. Uses Zigbee HA 1.2 Communication. Powered by 2 CR2450 Batteries.

The Levtion Wireless Photocells (LURPC) are designed to monitor and measure natural or electric light levels as a key component in a wireless daylight harvesting solution.

Country of Origin : China RoHS Compliant: Yes – Click Here

Specifications

Instruction Sheet

Documents

Technical Information

  • General Information

    UPC : 078477915028

    RoHS Compliant : Yes

  • Electrical Specifications

    Battery : (2) CR2450 3V lithium batteries (included) - 6 years (normal operation)

    Frequency : 2.4 GHz

    Power Supply : (2) CR2450 3V lithium batteries (included). Battery life 6 years (normal operation)

    Voltage Type : Low Voltage

  • Mechanical Specifications

    Mounting Type : Surface Mount

    Size : Height 2.24" (57mm) x Width 1.37" (35mm) x Depth .59" (15mm)

  • Performance Specifications

    Foot Candle Level : 0.09-278.70FC (1-3,000 LUX)

  • Product Features

    Application : Small offices,Small Office Executive,Convenience Store,Restaurant,Hospitality,Retail Stores

    Color : White

    Feature : Code Compliant Wireless Daylight Harvesting Photocell

    Grade : Commercial

    Mounting : Surface Mount

    Product Line : Wireless

    Sensor Type : Photocell

  • Standards and Certifications

    Listings : FCC certified for wireless communication (U.S.), IC Certified (Canada), US: FCC Part 15B

  • Type

    Product Type : Wireless Daylight Harvesting Indoor Photocell

  • Warranty

    Warranty : 2-Year Limited

Features & Benefits

  • Photocell sensor can be used to comply with IECC, ASHRAE 90.1, and Title 24, Part 6 daylighting requirements 
  • Real time light measurement—continuous adjustment of electrical light levels to user-defined set points
  • Wireless mesh network—self-healing mesh network offers robust and reliable connectivity, eliminating the need for new wiring
  • Sleepy endpoint—low power, battery operated, only powers up when transmitting for energy efficient operation
  • Zero external power required—with no power wire limitations, the installer can place the sensor in the optimal location of any application
  • No additional wiring—battery-powered wireless technology eliminates the need to pull additional wire, making installation quick and easy and increasing labor savings with little to no impact to business during conversion
  • Easy mounting—easily mount the photocell sensor to ceiling or surface using a ceiling tile stem, surface mount screws or double-sided tape
  • Complies with IEEE 802.15.4 standards —for domestic and international wireless networks

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications