2 Button, Low Voltage, Push Button, Light Switch, White
LVS-2W
Low Voltage, Light Switch, Push Button Station, 2 Button-On/Off, 1 Gang, White
The low voltage switch line from Leviton incorporates reliable technology into the contemporary Decora design.
Color: White
Country of Origin : Mexico
Specifications
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477235522
Product Features
Color : White
Product Line : Low Voltage Switches
Product Type : Push Button Light Switch
Features & Benefits
- Status LED for each button provides true relay status
- Matching screwless wallplate
- Switches can be programmed for ON, OFF, ON/OFF, Groups, or Presets/Scenes when used in conjunction with a EZ-MAX Plus and GreenMAX lighting Control Relay Panels
- Can be integrated into Omni-Bus network utilizing 114A00-1 Universal Switch Interface Module
- All modules are CE, FCC, UL (ETL), SASO, and C-Tick approved
Related Videos
Programming for a Low Voltage Light Switch with an EZ-MAX Plus Relay Panel
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors