Loading...
Product added to your list. To view the list, Click Here

Powerswitch Safety Disconnect Switch

MDS6-AX

60 Amp Non-Fused PowerSwitch Stainless Steel Disconnect Switch, 600 Volt, Type 304 Non-Magnetic Stainless Steel Enclosure

UPC Code: 078477740392
Country of Origin : Mexico

Product Information

  • Electrical Specifications

    Amperage : 60 A

    Current Interrupting : Certified for full-rated current and voltage

    Dielectric Voltage : 1000 V plus twice rated voltage for 1 minute

    Endurance : 6,000 cycles inductive motor type load

    Operating Temperature : -40°C to 75°C

    Short Circuit Current Rating : 100KA

    UV Resistance : Exposed materials are UV stabilized

    Voltage : 600 VAC

  • Standards and Certifications

    Amperage : 60 A

    CE : CE Marked - Low Voltage Directive (LVD) 2014/35/EU

    Current Interrupting : Certified for full-rated current and voltage

    Dielectric Voltage : 1000 V plus twice rated voltage for 1 minute

    Endurance : 6,000 cycles inductive motor type load

    IEC : 60529

    ISO : 20653

    Ingress Protection : NEMA /UL 50E Type 3R, 4X, 12, 13 • IP66, IP67, and IP68 • IP69K (per ISO 20653)

    NEMA : 250

    NOM : NOM-ANCE

    NSF : 14159-1 Hygenic Requirement for th e Design of Meat & Poultry Processing Equipment

    Short Circuit Current Rating : 100KA

    Voltage : 600 VAC

    cULus : Listed to UL 60947-4-1 (supersedes UL 508) and CSA-C22.2 no. 60947-4-1

  • Warranty

    Warranty : 3-Year Limited

  • Environmental Specifications

    Enclosure Material : 16 Gauge Type 304 Stainless Steel

    Enclosure Screws : Stainless Steel

    Gasket : Polyurethane Formed-In-Place-Foam Gasket (FIPFG), UL 50E Approved

    Handle Material : Base: PBT Overmold: TPE

    Mounting Feet : 14 Gauge Type 304 Stainless Steel

    Operating Temperature : -40°C to 75°C

    UV Resistance : Exposed materials are UV stabilized

  • Mechanical Specifications

    CE : CE Marked - Low Voltage Directive (LVD) 2014/35/EU

    IEC : 60529

    ISO : 20653

    NEMA : 250

    NOM : NOM-ANCE

    NSF : 14159-1 Hygenic Requirement for th e Design of Meat & Poultry Processing Equipment

    Product ID : Part of internal and external label

    Terminal Accom. : 14 - 4 AWG

    Terminal ID : In accordance with UL and international conventions

    cULus : Listed to UL 60947-4-1 (supersedes UL 508) and CSA-C22.2 no. 60947-4-1

  • Material Specifications

    Enclosure Material : 16 Gauge Type 304 Stainless Steel

    Enclosure Screws : Stainless Steel

    Gasket : Polyurethane Formed-In-Place-Foam Gasket (FIPFG), UL 50E Approved

    Handle Material : Base: PBT Overmold: TPE

    Mounting Feet : 14 Gauge Type 304 Stainless Steel

    Product ID : Part of internal and external label

    Terminal Accom. : 14 - 4 AWG

    Terminal ID : In accordance with UL and international conventions

  • mx374848
  • us9828789

This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.

Related Videos