Submeter, Mini Meter, Indoor, Flush Mount, 120/208/240V, Max 200A, (2) Solid Core Current Transformers, Electric Meter Kit
MK240-2SW
Submeter, Mini Meter Kit, Indoor, Flush Mount, LCD Display, 120/208/240V, 200A, Includes 2 Solid Core Current Transformers (CT)
Leviton VerifEye™ Mini Meter™ line of revenue grade submeters meet the requirements for all single phase tenant billing applications. Designed to provide a simple and effective process for accurately capturing measurements of power consumption, Mini Meters are easy to specify and install for new construction and retrofits.Do you have a question about submetering?
Contact us to learn more.
UPC Code: 078477603024
Country of Origin : United States
Product Information
Warranty
Warranty : 5-Year Limited
Electrical Specifications
Amperage : 200 A
Voltage : 120/240 120/208 VAC
Type
CTs Included : 2 Solid Core CTs
Communication : Pulse Output
Enclosure : Indoor
Meter Configuration : Single Meter
Product Line : Mini Meters Kit
Product Type : Submeter and Current Transformer(s)
Product Features
Application : Multi-tenant residential|Certain commercial and industrial applications such as campgrounds and marinas|Load profiling and benchmarking |AMR/BAS/BMS/EMS integration|Usage aggregation|Tenant cost allocation|Measurement and verification
- kWh Meter, ANSI C12.20 (0.5), NRTL Certified
- 120/208/240V
- 200 Amps
- Kit includes submeter, Current Transformers (CTs) and the specified enclosure (if included)
- Multi-tenant residential applications
- Compact footprint; fits almost anywhere
- Cost effective solution
- Isolated pulse output channel for AMR compatibility