Loading...
Product added to your list. To view the list, Click Here

Manual Motor Controller Enclosure

N13NC-DS

Type 1 Enclosure (for use with 30 Amp Motor Controller Switches), Steel - Gray

Powerswitch® Industrial Grade AC Manual Motor Controllers provide safe, reliable control of a variety of motor loads. Typical applications include manual ON/OFF switching control of conveyor systems, pumping machines, HVAC systems, air compressors and other heavy manufacturing equipment. These motor controllers are available for both single-phase and three-phase applications.

UPC Code: 078477374436
Country of Origin : China

Product Information

  • Standards and Certifications

    NEMA Rating : Type 1

    Standards and Certifications : cULus

    UL 60947-4-1 : supersedes UL 508

    Warranty : 10-Year Limited

  • Electrical Specifications

    Amperage : 30 A

  • Material Specifications

    Enclosure Cover Material : Steel

    Enclosure Material : Steel

  • Environmental Specifications

    Enclosure Rating : Type 1

  • Product Features

    Color : Gray

    Device Type : Enclosure