NPC2D-FF
DISCONTINUED
Discontinued Product. 2 DMX Port Network Protocol Converter with (2) Female 5 pin XLR receptacles
The 2Port Network Protocol converter, NPC2D, offers exceptionally cost-effective DMX-over-Ethernet connectivity in a package well suited for integration with permanently installed stage, studio, and architectural lighting systems. The extensive protocol support enables input and output for the majority of today’s entertainment, as well as architectural, lighting control systems, show controllers, and visualizers.
Country of Origin : Please Contact Customer Service
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477506905
Product Features
Product Category : Networking
Product Line : NPC2D
Product Type : Protocol Converter
Features & Benefits
- Ports configurable as Inputs or Outputs
- Protocols supported: (ACN, 8700/HydraNet, SandNet, ColorNet II, Pathport)
- Power over Ethernet - IEEE 802.3af
- Fits in deep 2-gang device back box
- Specialty back-boxes available for Surface, Pipe, C-Clamp mounting
- Pipe/Thru other port for protocol conversion
- Standard NEMA 2-gang wall-plate for installed systems
- Self-healing ESD and transient protection
- LEDs indicate Ethernet and DMX port activity
- Dedicated area for permanent labeling
- Supports both 10BaseT and 100BaseT
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors