Smart Sensor, PIR, 0-10V Dimming Wallbox Occupancy Sensor/Vacancy Sensor, App configurable, 120-277VAC, Commercial Grade, Ivory
ODD10-IDI
Smart Sensor, PIR, Wallbox, 0-10V Dimming, App configurable; Auto-ON/Auto-OFF or Manual-ON/Auto-OFF, neutral wire required, 120/208/220/230/240/277VAC, 50/60Hz, Commercial Grade, Ivory. Wall plate sold separately.
The Leviton 0-10V Dimming Smart Sensor is designed for use with 0-10V ballasts. Lighting levels can be adjusted using the dimming bar next to the switch. The ODD10-IDx uses Passive Infrared (PIR) detection technology to monitor a room for occupancy using a segmented, tamper resistant lens. When a person passes in or out of a sensor zone, the sensor detects motion and switches the lights ON. The lights will remain ON as long as an occupant moves through the sensor zones and after the timeout expires. The ODD10-IDx features a vacancy mode for Manual- ON/Auto-OFF operation, ideal for installations where manual-ON switching is required for energy code applications. Configuration of the ODD10-IDx is made using the Leviton Smart Sensor App on a smartphone or other Bluetooth-enabled Android or iOS device. Simple configuration can also be applied using pushbutton setup for several common pre-configured options. The ODD10-IDx integrates a photocell for daylighting hold-OFF which can be programmed using the Leviton Smart Sensor App. Ideal for non-residential and commercial spaces up to 1,100 SF including offices, meeting rooms, and lobbies.
Do you have a question about an occupancy sensor or vacancy sensor?
Color: Ivory
Specifications
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477425640
Electrical Specifications
Frequency : 50/60Hz
Input Current : 120V: Standby: 0.2W Max: 0.5W+Load Current - 277V: Standby: 0.3W Max: 0.6W+Load Current
Load Rating : General Purpose @ 120V: 10A - General Purpose @ 277V: 10A - LED/Electronic Ballast @ 120V: 8A, - LED/Electronic Ballast @ 277V: 5A - Standard Ballast @ 120V: 10A - Standard Ballast @ 277V: 10A - Tungsten @ 120V: 6.67A - Tungsten @ 277V: 6.67A - Motor @ 120V: 1/4HP (FLA 5.8A) - Motor @ 277V: 1/3HP (FLA 3.0A)
Neutral Wire Connection : Required
Voltage : 120-277 VAC
Environmental Specifications
Operating Temperature : 0°C to 40°C
Storage Temperature Range : -40° to 185°F (-40° to 85°C)
Mechanical Specifications
IP Rating : IP10
Mounting Type : Wall Switch
Size : Height 4.13" (104.9mm), Width 2.12" (53.95mm), Depth 1.86" (47.25mm), Install Depth 1.42" (36.22mm)
Switch Type : Single-Pole
Performance Specifications
Coverage (Sq.Ft.) : 1100
Pattern : 180°
Product Features
Application : Offices, Lobbies, Small Meeting Rooms
Color : Ivory
Feature : App configurable
Grade : Commercial
Mounting : Wall Switch
Product Line : ODD10
Sensor Technology : Passive Infrared (PIR)
Sensor Type : Occupancy / Vacancy
Standards and Certifications
Listings : IECC, UL and cUL listed, FCC, ICC
Testing and Code Compliance : Can be used to comply with ASHRAE 90.1, IECC and Title 24, Part 6 occupancy/vacancy sensing and dimming requirements
Type
Product Type : Smart Sensor with Dimming
Warranty
Warranty : 5-Year Limited
Features & Benefits
- Can be used to comply with IECC, ASHRAE 90.1, and 2019 Title 24, Part 6 occupancy/vacancy sensing and dimming requirements
- Fits in a standard wallbox and gangable with other units
- ODD24-IDW is designed for use with a power pack (OPP20 or OSA20) or other Leviton low voltage (24V) source
- 180° field-of-view provides approximately 1,100 square feet of coverage
- Maximum sensing distance in front of the sensor is 30-40 feet and 15-20 feet on either side
- Advanced configuration can be performed using the Leviton Smart Sensor App on any Bluetooth enabled Android or iOS device: Set operating mode to Auto-ON/Auto-OFF or Manual-ON/Auto-OFF
- Adjust the sensitivity of the sensor to increase or decrease coverage area
- Adjust timeouts
- Activate the nightlight and select nightlight colors
- Add daylighting hold-off and select target daylighting hold-off levels
- Set a security code to lock configuration settings
- Configure dimming options such as Partial-0N, Partial-OFF, and Partial-OFF timeouts
- Out-of-the-box configuration default mode:
- Auto-ON/auto-OFF with 10-minute time out
- Sensitivity set to 75%
- Nightlight and daylighting hold-off disabled
Related Videos
How to Wire a Smart Wallbox Sensor
Smart Sensors
Easy Programming
Basic Programming, Push-to-Pair for Multi-Location Control (2-way, 3-way, etc.), and Reset Instructions
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors