Loading...

Occupancy Sensor, Line Voltage, Multi-Tech, Wall Mount, Wall/Corner, 1200SF, Power Base Included: Line Voltage to Low Voltage Power Base Adaptor - 15A, 120-230-277VAC, Off-white

ODW12-MDW

Occupancy Sensor OSW12-M0W lighting control kitted with the Power Base OPB15 to complete a self contained line voltage sensor. (Occ Sensor: 24VDC, 8'-10' Wall Mounted, 1200 sq ft, Multi-Tech (PIR & U/S), Field Config to Single Tech.) (Power Base: Line Voltage to Low Voltage Power Base Adaptor. 15A, 120-230-277VAC), CEC Title 20/24 compliant. Color: Off-white

Leviton’s ODC and ODW series sensors provide a full line of self contained PIR, Ultrasonic (U/S) and Multitechnology (M/T) occupancy sensors. The sensor’s main function is to turn the lights ON or maintain the lights ON while movement is detected within the sensor’s field-of-view, and turn the lights OFF when the space is vacant.

Do you have a question about an occupancy sensor or vacancy sensor?

Color: White

Country of Origin : China

Specifications

Instruction Sheet

Documents

Technical Information

  • General Information

    UPC : 078477540107

  • Electrical Specifications

    Frequency : 50/60Hz

    Voltage : 120-277 VAC

  • Mechanical Specifications

    Neutral Wire Connection : Required

  • Product Features

    Color : White

    Coverage (Sq.Ft.) : 1200

    Product Line : ODW12

    Mounting Type : Wall Mount

    Sensor Technology : Multi-Technology PIR/Ultrasonic

  • Standards and Certifications

    Buy American Act (BAA) Compliant : Yes

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications