Occupancy Sensor, Fixture Mount, PIR, High Bay, Wet Location, 7.5 inch wire lead length, Interchangeable Adjustable 360 Degree Low-bay (8FT-20FT), and High-bay (20FT-40FT) Lenses, Blue Aisle Mask, White
OSFHW-CTW
Fixture Mount PIR High Bay Wet Location External Occupancy Sensor lighting control, 7.5 inch wire lead length, interchangeable adjustable 360 degree low-bay (8FT-20FT), and high-bay (20FT-40FT) lenses, blue, aisle mask
The Fixture Mount PIR High-Bay Wet Location External Occupancy Sensor (OSFHW) is ideal for damp or wet locations such as supermarket meat departments, food processing plants, parking garages and other wash down, high ceiling applications. The OSFHW features a IP65 rating for indoor and outdoor locations and is designed to withstand dust and pressure washers. The sensor comes with two interchangeable lenses for use in either a 360 degree high-bay or 360 degree low-bay general area and includes an aisle mask accessory.
Do you have a question about an occupancy sensor or vacancy sensor?
Color: White
Specifications
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477746868
Electrical Specifications
Frequency : 50/60Hz
Load Rating : 800VA @ 120VAC Ballast, 1200VA @ 277VAC Ballast, 1500VA @ 347VAC Ballast, Motor: 1/4 HP Load @ 120V
Neutral Wire Connection : Required
Voltage : 120-347 VAC
Wiring : Line-Black, Load-Red, Neutral-White
Environmental Specifications
Environment : Wet
Relative Humidity : 20% to 90% non-condensing
Storage Temperature Range : -14° to 60°F (-25° to 71°C)
Mechanical Specifications
Color : White
Construction : High-impact, injection molded plastic housing
Grade : Commercial
IP Rating : IP65
Mounting Type : Fixture Mount
Sensor Mounting Configuration : External
Size : Height 4.75" (120.65mm), Width 3.75" (95.25mm)
Performance Specifications
Mounting Height (Ft.) : Up to 40 FT
Pattern : 360°
Product Features
Application : Wet location, Supermarket meat departments, food processing plants, parking garages, high ceiling applications
Commissioning : Manual
Mounting : Fixture Mount
Product Line : OSFHW
Sensor Technology : Passive Infrared (PIR)
Sensor Type : Occupancy
Time Delay : 30s-30m
Standards and Certifications
Listings : UL and cUL Listed, IP65 rated. Can be used to comply with IECC, ASHRAE 90.1, and Title 24, Part 6 occupancy sensing requirements
Title 24 Compliant : Yes
Type
Product Type : Occupancy Sensor
Warranty
Warranty : 5-Year Limited
Features & Benefits
- IP65 Rated
- Quicksnap locking mechanism built into the 1/2” nipple allows for the fastest and easiest mounting not requiring a threaded lock-nut
- Unit includes interchangeable 360° high-bay (20-40’) and 360° low-bay (8-25’)lenses and an aisle mask accessory
- Time delay can be set can be set at any time without requiring power to the sensor; time delay is variable from 30 sec-30 min
- “Instant ON” closing relay fires lamps in under 5 seconds
- Zero crossing circuitry optimizes relay operation for reliable, long-life operationrobust mechanical latching relay is durable for all load types
- Automatically adjusts the PIR sensitivity as ambient temperature rises to increase detection of heat movement through the field-of-view
- For safety and energy savings, the OSFHW contains a latching relay—in the event that power is lost to the device, the device will return to the last known state of the relay
- For increased energy savings and to mitigate nuisance tripping, the super-bright LED indicates advanced detection has been activated and the lights will only turn ON when true occupancy has been determined
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors