Occupancy Sensor, Microwave, Surface Mount, 120-277V, 0-10V Dimming, 1664SF, White
OSM3D-DDW
High Frequency Microwave Occupancy Sensor lighting control with 0-10V Dimming, 5.8GHz +/- 75MHz ISM Wave Band, 360 degree detection, 3-30 feet range adjustable. 5s-30m adjustable, Built-in adjustable daylight sensor, Green LED, Terminal Connectors, 120-277VAC, 50/60Hz, Power Consumption <1W, White.
The Leviton 0-10V Dimming High Frequency Occupancy Sensor uses a high frequency sensor to detect motion and provide automatic switching or dimming when used in combination with 0-10V LED drivers or ballasts.
Color: White
Specifications
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477904022
RoHS Compliant : Yes
Electrical Specifications
Frequency : 50/60Hz
Load Rating : 120V @ 400W; 220-240V @ 800W; 277V@ 1000W
Neutral Wire Connection : Required
Power Consumption : ≤0.5W (standby) - <1W (operation)
Voltage : 120-277 VAC
Environmental Specifications
Relative Humidity : 20% to 90% non-condensing
Mechanical Specifications
IP Rating : IP20
Mounting Type : Surface Mount or Base Mount
Size : Height 3.68" (93.5mm), Width 1.77" (45mm), Depth 1.12" (28.5mm)
Performance Specifications
Coverage (Sq.Ft.) : 1664.0
Foot Candle Level : .18FC (2lux)/0.46FC (5lux)/.9250FC (10lux)/2.32FC (25lux)/4.64FC(50lux)/9.29FC (100lux)/disable
Pattern : Wall: 150° Ceiling: 360°
Switch Type : Single-Pole
Product Features
Application : Walls or fixtures including wall sconces and wall packs,Cafeterias,Open office cubicles,Warehouses,Conference rooms,Any space used by a multi-tech sensor
Color : White
Grade : Commercial
Mounting : Surface Mount or Base Mount
Mounting Height (Ft.) : Up to 40 FT
Product Line : OSM3D
Sensor Technology : Microwave
Sensor Type : Occupancy
Type
Product Type : Occupancy Sensor
Warranty
Warranty : 5-Year Limited
Features & Benefits
- Automatic switching or dimming
- Built-in daylight sensor
- Designed to detect movement behind lowdensity fixture materials or behind objects made of plastic or glass
- The sensor’s compact size allows it to easily fit in most luminaires
- LED lighting compatible
- Detection area, time delay and daylight threshold can be set via sensor DIP switch
- Wide detection area—range up to 52 feet
- Mounting height up to 49 feet
- Hold times range from 5 seconds to infinity
- 150° wall detection, 360° ceiling detection
- 5.8 GHz high frequency microwave
- Press-in terminal for easy wiring
- Surface or base mounting—can be hidden from view