GreenMAX® DRC, Digital Occupancy Sensor and Photocell, Passive Infrared (PIR) Sensor, 450 SF, White
OSR05-ICW
GreenMAX® DRC Digital Occupancy Sensor and Photocell, PIR, LumaCAN Interface, 450sqft, White. For connection only to LumaCAN networks.
The GreenMAX® DRC Digital Sensor incorporates occupancy/vacancy and daylight sensing directly into the GreenMAX DRC system. The GreenMAX DRC Digital Sensor interfaces to the GreenMAX DRC system via the LumaCAN port for simplified specification and installation. The sensor combines both a PIR occupancy/vacancy sensor with a daylight-sensing photocell, providing more capabilities while requiring much less equipment and wiring.
Specifications
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477934111
Electrical Specifications
Power Consumption : Up to 40mA
Voltage : 24 VDC
Environmental Specifications
Operating Temperature : 0° to 55°C (32° to 131°F)
Relative Humidity : 0% to 90% non-condensing, for indoor use only
Mechanical Specifications
IP Rating : IP32
Mounting Type : Ceiling Mount
Size : Height 3.3" (83.8mm), Width 2.55" (64.8mm)
Performance Specifications
Coverage (Sq.Ft.) : 450.0
Foot Candle Level : 0-100 FC
Pattern : 360°
Product Features
Application : Digital Occupancy/Vacancy Sensor and Photocell, When only major detection is appropriate, CAT6 Wiring
Grade : Commercial
Mounting : Ceiling Mount
Mounting Height (Ft.) : 8-12 FT
Product Line : DRC
Sensor Technology : Passive Infrared (PIR)
Sensor Type : Occupancy / Vacancy
Standards and Certifications
Listings : UL, cUL (File # E148771), RoHS, CE. Can be used to comply with IECC, ASHRAE 90.1, and Title 24, Part 6 occupancy/vacancy sensing, multi-level lighting, daylight harvesting, partial-ON, partial-OFF, scheduling, exterior lighting, demand response and receptacle control requirements
Type
Product Type : Digital Sensor
Warranty
Warranty : 5-Year Limited
Features & Benefits
- Occupancy detection using PIR technology with a 450 sq ft field of view
- Light level detection, 0-100 footcandles
- Configurable from the network
- Configurable parameters:
- Occupancy sensitivity
- Occupancy timeout
- Occupancy enable/disable
- Photocell range
- Photocell enable/disable
- LED brightness
- LumaCAN input number
- Recess mount into 2”-diameter hole
- Requires 4” (102mm) vertical clearance
- When installation requires conduit for Class 2 LumaCAN wiring, drill 2” (52mm) opening into side of junction box and install j-box above ceiling directly above sensor
- GreenMAX DRC is listed on the DesignLights Consortium® (DLC) Qualified Product List (QPL) for Networked Lighting Controls (NLC)
Related Videos
GreenMAX DRC Room Control
Sapphire User Interface
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors