Loading...
Product added to your list. To view the list, Click Here

PR180-1LT

DISCONTINUED
40W/VA Min 500W 400VA Max, 120 Volt AC 60Hz, Single-Pole & 3-Way, 180 Degree, 400 Sq. Ft. Coverage, Decora® Passive Infrared Wall Switch Occupancy Sensor, Residential Grade - Light Almond

Color: Light Almond

UPC Code: 07847746372
Country of Origin : China

Product Information

  • Mechanical Specifications

    Mounting Type : Wall Switch

    Size : Height 4.13" (105.0mm), Width 1.73" (44.0mm), Box Mount Depth 1.35" (34.3mm), Box Mount Height 2.72" (69.0mm)

    Switch Type : Single-Pole & 3-Way

  • Warranty

    Warranty : 5-Year Limited

  • Type

    Product Type : Occupancy Sensor

  • Environmental Specifications

    Operating Temperature : 32° to 122°F (0° to 50°C)

    Relative Humidity : 20% to 90% non-condensing

    Storage Temperature Range : 14° to 185°F (-10° to 85°C)

  • Electrical Specifications

    Frequency : 60Hz

    Load Rating : Incandescent: 500W @ 120V - Rapid Start Magnetic Fluorescent - Ballasts Only: 400VA @ 120V

    Neutral Wire Connection : Not Required

    Voltage : 120 VAC

  • Product Features

    Application : Bathrooms|Basements Pantries|Garages|Utility/Laundry Rooms|Dining Rooms|Hallways|Closets|Kitchens

    Color : Light Almond

    Grade : Light Commercial

    Mounting : Wall Switch

    Product Line : PR180

    Sensor Technology : Passive Infrared (PIR)

    Sensor Type : Occupancy

    Time Delay : 15s-15m

  • Performance Specifications

    Coverage (Sq.Ft.) : 400

    Pattern : 180°

  • Standards and Certifications

    Listings : UL Listed (File #E-118904) CSA Certified (File #LR-91148M)

Related Videos