IRC Dimming Kit, 2-Zone Room Control 347V
RCD20-C02
IRC Dimming Room Control Kit, includes Low Voltage devices; 2-Zone Room Controller w/(2) 0-10V outputs and (2) 347V relays, M/T Occupancy Sensor (OSC20-M0W), 4 Button Switch (RLVSW-4LW), Photocell (ODC0P-00W), 347VAC Canadian model, 50/60Hz, , Title 24 compliant, ASHRAE 90.1 compliant
The Leviton Integrated Room Control (IRC) combines single room occupancy sensing, daylight harvesting, 0-10V dimming, Partial ON, Partial OFF and demand response capabilities into a single, easily installed package. IRC features several methods of Ladderless Commissioning™ for install-and-forget convenience, including the AutoCal™ feature which automatically sets the maximum light output levels and calculates light loss factor for accurate lumen maintenance. The IRC ships as either custom kits or a complete kit with a factory configured occupancy sensor, photocell, and 4-button switch. The 4-button switch provides ON, raise, lower, and OFF functionality. The performance, features, and capabilities of the IRC product provide a simple and cost-effective stand-alone energy management solution to maximize energy efficiency and meet energy code mandates for virtually any commercial room control application.
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477701171
Product Features
Product Line : IRC
Product Type : Room Controller
Standards and Certifications
Buy American Act (BAA) Compliant : Yes
Features & Benefits
- The IRC offers the following code compliant high-performance features:
- Engineered to deliver a simple and cost-effective energy code compliant Solution for California Title 24 2013 and ASHRAE 90.1
- CA Title 24 2013 Stairwell Application Control – For time of day maximum and minimum lighting control
- Automatic Closed Loop or Open Loop daylight harvesting – 2 zones
- Simplified daylight harvesting – Full range dimming in one stand-alone device
- Partial ON Control – Adjustable initial light level in either manual switch or occupancy sensor auto modes
- Partial OFF Control – Adjustable light level control for minimum continuous light level
- Dimming – Delivers multiple light levels
- Up to 3 Zones Controlled with One Entry Station - Primary and Secondary zones
- Automated 100 Hour Burn In Feature - For smooth dimming control
- Autocal™ automatic photocell calibration – automatically sets the maximum light output levels and calculates light loss factor for accurate lumen maintenance
- Ladderless Commissioning™ – IRC provides install-and forget convenience
- Automated 100 hour burn-in function
- IRC is available as a kit with factory pre-configured sensor, photocell, and 4-button switch
- Optional custom engraving on button switches and wallplates
- Input for emergency override mode
- Simplified integration with emergency systems
- 0-10V sinking for LED or fluorescent dimming control, 2 zones
- 347V input; 10W Max, 50/60Hz
Related Videos
Wiring an Occupancy Sensor
Wiring a Power Pack
Wiring a Photocell
Wiring a Digital Switch
Configuring a Photocell
Factory Defaulting
Wiring for Force Off
Wiring for Load Shed and Demand Response
Configuring for Partial On and Partial Off
Wiring an Emergency Input
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors