Trimatron Rotary LED Dimmer Switch, 150W Dimmable LED, 600W Incandescent, Push On/Push Off, Single Pole or 3-Way, White Knob, Ivory and Light Almond knobs included
RDL06-10Z
Universal Dimmable LED, CFL, Incandescent and Halogen Trimatron Push ON/Push OFF Electro-Mechanical Rotary Dimmer, 600W-120VAC Incandescent, 150W-120VAC LED/CFL, 60Hz, Single Pole and 3-Way – White Knob assembled, Ivory and Light Almond knob included
Trimatron® lighting controls are traditional rotary-style dimmers available in single-pole (one location) and 3-way (multi-location) Push-ON/Push-OFF versions for LED, CFL and incandescent lighting and quiet fan speed control. With a compact, easy-to-install design, Trimatron dimmers provide an easy fit even in shallow wallboxes. The classic style of Trimatron dimmers is ideal for enhancing the décor of traditional homes while simultaneously upgrading functionality to support today’s latest bulb technology.
Specifications
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477895481
Product Features
Action : Push for ON/OFF, Rotary control for lighting level control
Available Colors : White, Ivory, Light Almond
Color : White
Device Type : Rotary
Frequency : 60 Hz
Load Rating : 600W Incandescent and Halogen, 150W LED and CFL
Load Type : Incandescent, Halogen, Dimmable LED, Dimmable CFL
Locator Light : N/A
Phase Control : Forward phase control
Preset : Rotary control preserves desired lighting level
Protection : Radio/TV Filter
Standards and Certifications : cCSAus, NOM
Style Name : Rotary
Switch Type : Single-Pole & 3-Way
Type : Rotary Dimmer
Voltage : 120 VAC
Wallplate : Order Separately
Warranty : 5-Year Limited
Features & Benefits
- Dimmers are designed for optimal control of dimmable LED and CFL lamps. Also compatible with Incandescent and Halogen lamps.
- Full range dimming with Push-ON/Push-OFF rotary control
- Provides single pole (one location) or 3-way (two location) control when paired with a 3-way switch
- Slim, compact housing fits easily into a standard wallbox
- Suitable for multi-gang installations
- Available in White, Ivory and Light Almond
- Built-in radio/TV interference filter
Patents
- US8664886
This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.
Related Videos
Leviton Presents: How to Install a Dimmer in a 3-way Application
Leviton Presents: How to Install a RNL06 and RDL06 Trimatron Rotary Dimmer
Leviton Answer Series All about Dimmers
Leviton Answer Series - All about Lighting Controls
Leviton Answer Series - Single Pole vs. 3-way Controls
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors