Loading...

Lever Edge™

Color-Coded Levers for Faster, Safer Installation

Wiring as Easy as...

OPEN LEVER & PUSH IN THE WIRE

Faster and easier to wire

CLICK LEVER SHUT

Audible 'click' confirms secure connection

DONE!

Terminate with confidence

Decora Edge
1
Self-Grounding
2
Color-coded lever terminals, including ground
3
Pairs seamlessly with Midway plates, and with Standard sized plates when breakaway tab is removed
4
Tamper-Resistant
5
Large strap makes installation easier
6
Tongue and groove for perfect alignment
7
Works with 14G AND 12G solid and stranded copper wire
8
No exposed metal parts for safer installs
9
Convenient openings for circuit testers. (switches only)
10
Color-coded lever terminals, including ground
11
Strip gauge.

Lever Edge Products

Learn More About Lever Edge

Industry Game Changer for Both Professionals and DIYers

Save Time on the Job

Color-coded levers and large strap allow for fast and easy installation

Terminate with Confidence

Lever doors have snap feature to assure connection has been made; audible 'click' confirms lever door is closed.

See What Others are Saying

Lever Edge™ Wins 2023 Home Depot Innovation Award

We are pleased to announce that our new Lever Edge line of wiring devices has been named the winner of the prestigious Home Depot Innovation Award for 2023. Lever Edge provides Pro and DIY installers with a faster, easier, and safer way to install electrical devices for the home. 

Frequently Asked Questions

Lever Edge is an innovative wiring device solution featuring patented terminals for faster, efficient wiring. Lever Edge presently includes a single pole switch, a 3-way switch, a 15-amp duplex tamper-resistant outlet, a 20-amp duplex tamper-resistant outlet, 15-amp GFCI, 15-amp weather-resistant GFCI and a 150W LED dimmer.

 

A unique, patented Spring Action Clamp terminal, where the stripped end of a conductor is inserted into the terminal and a manually operated integral lever applies clamping pressure to a spring mechanism, without the use of screws.

The spring action clamp is NOT to be confused with Quickwire™ push-in (stab) or back-wire clamp terminations.

15A Lever connectors work with both 14 gauge and 12 gauge stranded and solid copper wire only. 20A lever connectors work with 12 gauge and 10 gauge stranded and solid copper wire only. Lever Edge is not compatible with aluminum or copper clad wire.

Yes, Lever Edge is compliant with the National Electrical Code® (NEC).

Yes, they are UL & CSA approved.

Lever Edge devices coordinate seamlessly with any size Decora wallplate. The longer and wider strap is compatible with Decora Midway wallplates, and with standard sized Decora or and Decora Plus screwless wallplates when the device’s breakaway tab is removed.

Yes, all with the exception of the dimmer are backed by a 2 Year Limited Warranty. The Lever Edge dimmer is backed by a 1 Year Limited Warranty.

Yes, one benefit of Lever Edge devices is that they can be removed and rewired again.

When installing a Lever Edge device with a lighting control device, the tab is designed to go behind the dimmer strap for proper alignment.

How Can We Help?

Do you have questions about Lever Edge?