Superior GFCI Protection. Advanced Technology. Only from Leviton.
Patented Reset Lockout Technology
Prevents reset if the GFCI is damaged, wired incorrectly, or otherwise unable to respond to a ground-fault.Terminals Withstand High Torque
Tolerates high-torque power tool installation and prevents wire pulloutTamper-Resistant Shutters
Meets NEC® 406.12 requirement by blocking access to the contacts unless a two- or three-prong plug is insertedBack and Side Wire
Two convenient wiring options; the external clamp also provides visual indication of proper wire seatingStatus Indicator Light
Red and green LED indications provide simple, intuitive feedback on power and protection status as well as correct wiringStandard Self-Ground Clip
Grounds the device in grounded metal box installationsOnly 1.03" deep
Faster and easier installationsExceeds UL Safety Standards
Ground-fault and dual-function circuit breakers exceed UL safety standards.Hydraulic-Magnetic Trip Technology
Hydraulic-magnetic trip technology ensures precise tripping even in extreme temperature ranges.Easy-to-Read Diagnostics
Easy-to-read LEDs help communicate trip condition and type of fault.Smart-Enabled Available
Optional Wi-Fi® or Ethernet connectivity with the My Leviton app. Learn more »Slim Profile for Easier Installation
Leviton introduced the slim GFCI outlet to make installation easier and improve aesthetics.
Explore Our Slim GFCI Products
The slimmest in-box depth GFCIs with a wide variety of options to choose from.
Lever Edge GFCI Outlets
Designed for simple installations, time savings, superior performance, and long-lasting reliability.
Innovative GFCI Solutions
Modern solutions for everyday electrical safety
Where to Install Ground Fault Interrupters
Kitchen
If you like to charge on your countertop, our USB/GFCI Combination is the ideal solution. It offers the trusted safety of Leviton GFCI protection with the advantage of powerful USB charging. GUAC1-W – 15A SmartlockPro® Self-Test GFCI Combination 24W(4.8A) Type A/C USB In-Wall Charger Outlet in White – Leviton | ProductsBathrooms
Our GFCI with Guide Light delivers reliable GFCI protection and features a sensor which provides an automatic guide light ON/OFF function based on ambient lighting for added home safety. GFNL1-W | ProductsLaundry Room
Use our Dual Function AFCI/GFCI for industry-leading fire and electric shock protection. AGTR1-W | ProductsBasement
For worry-free living, install our Smart GFCI and receive notifications and trip alerts wherever you are via the My Leviton app. 15A SmartlockPro® Wi-Fi Smart GFCI Receptacle/Outlet | D2GF1-KW | Leviton | ProductsGarage
Our Audible Alert GFCI is perfect for appliances in out-of-the-way locations. An alert will sound if the GFCI trips so you will know it’s time to investigate & address the problem. GFTA1-W | ProductsOutdoor Area
A weather-resistant GFCI is available for use in outdoor locations such as patios and decks. (weatherproof cover required) 15 Amp GFCI Weather-Resistant and Tamper Resistant | GFWT1-W | Leviton | ProductsBedroom
AFCIs offer advanced technology to help protect against fires resulting from electrical arc-faults. AFTR1-W | ProductsLiving Room
AFCIs offer advanced technology to help protect against fires resulting from electrical arc-faults. AFTR1-W | ProductsDining Room
AFCIs offer advanced technology to help protect against fires resulting from electrical arc-faults. AFTR1-W | ProductsHome Office
AFCIs offer advanced technology to help protect against fires resulting from electrical arc-faults. AFTR1-W | Products*The NEC code requires AFCI protection via circuit breakers in new construction while renovations and modifications can utilize AFCI outlets.
What are Ground-Faults?
- Ground-faults occur when a current flows along an unintended path, such as through water or a person.
- Since their invention in the 1970s, GFCIs have played an important role in helping to reduce the occurrence of shocks and electrocutions.
High Frequency (HF) Interoperability with Modern Appliances
- Modern energy efficient appliances can sometimes create signals that GFCIs respond to by tripping.
- Leviton’s advanced GFCI technology is designed to correctly identify actual ground faults from this noise.
- By partnering with top manufacturers, we have tested our GFCI devices with a range of appliances to reduce nuisance tripping due to high frequency (HF) signals.
Why Choose a Leviton GFCI?
- Protection without exception. Other manufacturers may allow their GFCI devices to be reset even after protection is permanently lost – taking advantage of UL exemptions and providing users with unprotected power. Why take chances?
How are Leviton GFCI Circuit Breakers Different?
- GFCI and GFPE Circuit Breakers are available in standard or smart varieties which allow you to remotely monitor, update and trip your breaker from anywhere in the world with the MyLeviton app and feature the fastest installation on the market today.
LED Status Indicator Light Diagnosis
Leviton GFCI devices feature an LED Status Indicator Light which provides an at-a-glance indication of the protection status of the device.
Whether you have a Standard, Audible or Smart GFCI, use the scroll feature below to easily locate the diagnosis instructions for your device.
- Standard GFCI
- Audible GFCI
- Smart GFCI
Videos
GFCIs (Ground-Fault Circuit Interrupters) Frequently Asked Questions
If your GFCI does not reset after installation this is often the result of reversing the LINE and LOAD wires when installing. You can diagnose this when you flip the breaker to reconnect power and the indicator light is green while the GFCI will not allow you to reset. This can easily be addressed by correcting the wiring. Take a look at the back of the device you are installing to note which side is the LINE and which side is the LOAD and attach the wires accordingly. Simply connecting the wires exactly the same as they are on the older device may cause this reversal. Leviton GFCIs protect against being reset unless they are properly wired, operating correctly, and connected to power.
The GFCI has internal parts that automatically conduct a test on regular intervals to ensure that the GFCI sensing and trip capabilities are intact. If the self-test sequence determines there is a potential loss of protection the GFCI will need to take specific actions such as tripping or providing an indication to alert end users.
The terms are interchangeable and mean the same thing. UL uses the term auto-monitoring and many of the GFCI manufacturers use the term self-test.
All the GFCIs manufactured after June 29, 2015 must include the auto-monitoring and many of the GFCI manufacturers use the term self-test.
No, as long as the outlet is not worn and you have conducted the manual test to ensure it is providing protected power. If you are doing a renovation or are looking to upgrade your older GFCIs, the self-test models do add an additional layer of protection.
Only the Leviton Audible GFCIs provide audible indication. All other wallbox mounted GFCIs provide visual indication only.
The only way to tell is to press the "test" button and then the "reset" button. If the GFCI blinks RED once it is a self-test model. If the LED turns immediately to GREEN, it is a non-self-test model.
Yes, you should manually test your GFCIs on a monthly basis.
If the Leviton self-test has conducted a self-test and everything has checked out OK the indicator light will be green. If the indicator light is either not on or red you should conduct a manual test immediately. You can always conduct a manual TEST and RESET sequence to confirm the GFCI is functioning properly.
Circuit breakers and fuses protect against electrical shock and fire caused by dangerous current overloads. They will trip when a circuit is overloaded; however, the current level needed to trip a circuit breaker is many times greater than the amount that can deliver a powerful shock to a person. GFCIs are much more sensitive and trip at lower levels of dangerous current, protecting people from shock and electrocution.
Leviton GFCIs have the slimmest in box depth on the market. This leads to easier and faster installations because there is more room to maneuver wires. This makes installation easier.
Resources
How Can We Help?
Do you have questions about our GFCIs?