Keypad, 4 Button, ON/OFF/RAISE/LOWER, Controller for use with IRC Systems
RLVSW-4LW
IRC Low Voltage Dimming Switch, 4 Button. Compatible with 4 Button Color Change Kits (RDGSW-4Ex). Color: White. Includes a matching screwless snap-on wall plate.
The Integrated Room Control (IRC) Lighting Controllers are Decora® devices for controlling non-dimmable and dimmable luminaries connected to the IRC Controller. The IRC Lighting Controllers provide a unique control station with multi-function capabilities available in 1-, 2- and 4-button configurations. The devices come in white with a matching wallplate and color change kits are available.
Color: White
Country of Origin : Mexico
Specifications
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477706572
Product Features
Color : White
Product Line : IRC
Product Type : Keypad Room Controller
Features & Benefits
- Function description: ON—all lights to daylight harvesting level, Bright—raise light levels with press hold or multiple press, temporary override of daylight harvesting level, Dim—lower light levels with press hold or multiple press, temporary override of daylight harvesting level, OFF—turn off lights
- Designer Decora styling complements any interior for sleek aesthetics
- Entry station utilizes industry standard buttons for room lighting control
- Can be used with stand-alone IRC System
- Enables Ladderless Commissioning™ of IRC Systems. Modify the daylight harvesting target level with the 4-button controller
Related Videos
Wiring a Digital Switch
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors