Loading...
Product added to your list. To view the list, Click Here

Trimatron Rotary Dimmer Switch for Dimmable LED, Halogen and Incandescent Bulbs

RNL06-10Z

Universal Dimmable LED, CFL, Incandescent and Halogen Trimatron Rotary ON/OFF Electro-Mechanical Dimmer, 600W-120VAC Incandescent, 150W-120VAC LED/CFL, 60Hz, Single Pole – White Knob assembled, Ivory and Light Almond knob included

Trimatron® lighting controls are traditional rotary-style dimmers available in single-pole (one location) and 3-way (multi-location) Push-ON/Push-OFF versions for LED, CFL and incandescent lighting and quiet fan speed control. With a compact, easy-to-install design, Trimatron dimmers provide an easy fit even in shallow wallboxes. The classic style of Trimatron dimmers is ideal for enhancing the décor of traditional homes while simultaneously upgrading functionality to support today’s latest bulb technology.

UPC Code: 078477895443
Country of Origin : China
RoHS Link: Yes

Product Information

  • Product Features

    Action : Push for ON/OFF, Rotary control for lighting level control

    Available Colors : White, Ivory, Light Almond

    Color : White

    Load Rating : 600W Incandescent and Halogen, 150W LED and CFL

    Load Type : Incandescent, Halogen, Dimmable LED, Dimmable CFL

    Locator Light : N/A

    Phase Control : Forward phase control

    Preset : Non-preset

    Protection : Radio/TV Filter

    Standards and Certifications : cCSAus, NOM

    Style Name : Trimatron

    Switch Type : Single-Pole

    Type : Electro-Mechanical

    Voltage : 120 VAC

    Wallplate : Order Separately

    Warranty : 5-Year Limited

 

  • Dimmers are designed for optimal control of dimmable LED and CFL lamps. Also compatible with Incandescent and Halogen lamps.
  • Full range dimming with rotate ON/OFF control
  • Provides single pole (one location) control
  • Slim, compact housing fits easily into a standard wallbox
  • Suitable for multi-gang installations
  • Available in White, Ivory and Light Almond
  • Built-in radio/TV interference filter

  • us8664886

This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.

Related Videos

Leviton Presents: How to Dim LED Bulbs and Fixtures Without Flickering
Leviton Presents: How to Install a RNL06 and RDL06 Trimatron Rotary Dimmer
Leviton Answer Series All about Dimmers
Leviton Answer Series - All about Lighting Controls
Leviton Answer Series - Single Pole vs. 3-way Controls