TGI06-1LW
DISCONTINUED
600W, 120 Volt AC 60Hz, Single-Pole & 3-Way, ToggleTouch Preset Digital Incandescent ToggleTouch Dimmer, LED Locator Light - White
The new ToggleTouch™ Preset Toggle Dimmer provides a unique combination of toggle-style ON/OFF switching and digital touch-pad dimming technology. Leviton's ToggleTouch is designed for exceptional ease of operation with two fingertip-operated DIM and BRIGHT pads located alongside the toggle. ToggleTouch can be ganged with standard toggle-style switches in a wide variety of applications. The dimmer provides single-pole (one location) and 3-way (multi-location) control for incandescent and magnetic low-voltage lighting.
Color: White
Country of Origin : China
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 07847719357
Product Features
Action : Soft-ON/Standard-OFF
Available Colors : Ivry-I Wht-W Almnd-A Brwn-B LA-T
Color : White
Frequency : 60 Hz
Light : LED Locator Light
Load Rating : 600W
Load Type : Incandescent
Preset : Preset
Protection : Radio/TV Filter
Standards and Certifications : UL/CSA
Style Name : ToggleTouch
Switch Type : Single-Pole & 3-Way
Type : Digital
Voltage : 120 VAC
Wallplate : Order Separately
Warranty : 2-Year Limited
Features & Benefits
- Universal design provides smooth ON/OFF toggle action and fingertip-controlled touch dimming that's easy to operate
- Touch plates match color of toggle switch
- Green locator light illuminates when lights are OFF
- Provides preset dimming with soft-ON feature (does not provide fade-OFF)
- Protected memory ensures that ToggleTouch will retain last setting during temporary power failures
- Provides single-pole (one location) and 3-way (multi-location) control when used with a 3-way ON/OFF switch
- Built-in radio/TV interference filter
- Can be used with Leviton power extender to increase load capacity
- Fits standard Leviton toggle wallplates
- Gangs with all normal Leviton toggle switches
- Meets all applicable UL, CSA and FCC requirements
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors