Loading...
Product added to your list. To view the list, Click Here

Wall Switch, 120-277V, Lumina™ RF

ZS10S-D0Z

Wireless Decora Wall Switch, 2.4 Zigbee, 120-277VAC, 50/60Hz,10A Load, Available in White with a Color Change Kit available.

The Lumina™ RF Decora® Wall Switch is a line-powered component of the Lumina RF Standalone product line. The ZS10S can be used to control loads up to 10A, or it can be paired with the Lumina RF Room Controller for an advanced intelligent lighting system.

UPC Code: 078477924488
Country of Origin : China

Product Information

  • Product Features

    Product Line : Lumina RF

    Product Type : Wall Switch

  • Use as a switch or part of a Lumina RF Standalone solution
  • Integrated H.I.S. (High Inrush Stability) Relay—for ON/OFF control
  • Aesthetically pleasing intuitive design—rocker switch for ON/OFF control
  • Robust and reliable—mechanically held latching relay for high inrush (LED) and large
  • commercial loads
  • LED flexibility—enable, disable or turn OFF LED lights after five seconds for applications
  • where brightness is a factor (i.e. hospitality)
  • LED Indicator—inconspicuous LED light level indicator for locating in a dark room
  • Can be programmed via the Lumina RF Standalone App when paired with a Lumina RF Room Controller to perform a variety of functions:
    • Room ON/OFF
    • Group ON/OFF
    • Scenes (ON/OFF only)
    • Preset groups
    • Toggle
  • Wireless mesh network—self-healing mesh network feature has no hardwired backbone
  • and connects all products together for a more robust and reliable system without wires
  • Code compliant energy management functionality—can be used to meet energy
  • code requirements for IECC, ASHRAE 90.1 and 2019 Title 24, Part 6 space/area control,
  • manual-ON/OFF, occupancy control and automatic shutoff requirements
  • 3-way switching
  • Standard size for seamless installation—the ZS10S fits in a standard single-gang wall box
  • Complies with IEEE 802.15.4 standards—for domestic and international wireless
  • networks