Decora® Wireless Rocker Wall Switch, No Neutral
ZSS10-G0Z
Wireless 2.4GHz Decora Switch, Mechanical Switching Relay, Wire-in, 3-Way Capability, Decora Rocker, 120-277VAC, 50/60Hz, Leaks to Load (No Neutral wire required), USMCA Compliant, Color: White, Light Almond, Ivory
Decora Rocker Switch (ZSS10) is a robust rocker manual switch used to provide wireless control of lighting loads including high-inrush LED loads.
Color: White
Country of Origin : Mexico
Specifications
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477725474
Features & Benefits
- Range — Up to 100’ between wireless devices
- Load Rating — Incandescent: 800W @120V; Fluorescent Ballasts: 1200VA @ 120V, 2700VA@277V; Motor: 1/4HP @120V
- Compatible with multiple load types — LED,incandescent, inductive, fluorescent
- H.I.S. (High Inrush Stability) — robust and reliable mechanically held latching load rating for high inrush (LED) and commercial lighting
- LED flexibility — enable and disable LED for applications where brightness is a factor (i.e. hospitality)
- 3-way switching applications — pair with Lumina Gateway for energy management
- Standard size for seamless installation — the Lumina RF wall switch fits in a standard single-gang wall box
- Complies with IEEE 802.15.4 standards — for domestic and international wireless networks
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors