Zigbee Controlled Receptacle
ZSTLR-1HW
The Zigbee Controlled Receptacle (ZSTLR) works in conjunction with a Leviton Wireless Room Controller or Zigbee 3.0 compatible hub, gateway, or controller to provide wireless ON/OFF plug load control of lamps, appliances and other similar devices up to 15A.
The Wireless Controlled Receptacle (ZSTLR) works in conjunction with a Leviton Wireless Room Controller or Zigbee 3.0 compatible hub, gateway, or controller to provide wireless ON/OFF plug load control of lamps, appliances and other similar devices up to 15A. Zigbee uses mesh networking technology to provide quick, reliable, and secure communication to a wide variety of Zigbee certified smart products such as sensors, thermostats, room controllers, and more.
Specifications
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477002421
Product Features
Product Line : Wireless
Product Type : Controlled Receptacle
Features & Benefits
- Requires Leviton Wireless Room Controller or other Zigbee compatible hub, gateway, or controller to operate
- Top outlet is always ON, bottom outlet is controlled
- Controlled side can be used for wireless ON/ OFF control of plugged-in electrical loads up to 15 amps such as lamps, appliances and electronics
- Easy replacement for regular receptacles, 120VAC, 15A
- Tamper-resistant (TR) receptacle
- TR symbol on receptacle strap assures that it meets the 2020 NEC code requirement
- Visual LED indicators:
- Blue Light ON: Controlled Switch is OFF
- Blue Light OFF: Controlled Switch is ON
- Local ON/OFF switch control for connected load
- Zigbee 3.0 certified
- Complies with IEEE 80.15.4 standards—for domestic and international wireless networks
- Can be used as a component in a system to meet energy code requirements for IECC, ASHRAE 90.1, and 2019 Title 24, Part 6 space/area control, dimming, manual- ON/OFF, occupancy/vacancy control and automatic shutoff requirements