Loading...
Selected products added to your list. To view the list, Click here

Relay Panels Z-MAX Support

EZ-MAX Application V1.06 (Downloadapproximately 142KB

EZ-MAX Application files are for EZ-MAX panels which have 1.xx CPU software version. To check software version, located the Software Build screen within the EZ-MAX Main Menu. Important: In systems with RxxSD (Remote Relay Cabinets), please make sure the slave has 1.xx software loaded, by connecting through the USB port and using the VER command through Tera Term.

EZ-MAX Plus Application V1.18 (Downloadapproximately 271KB

EZ-MAX Plus Application files are for EZ-MAX PLUS panels ONLY. Important: Attempting to install Z-MAX or Z-MAX Plus application files into an EZ-MAX Plus panel will lockup the unit. The panel will need to be returned to the factory and serviced. This will not be covered under warranty.

EZ-MAX Plus, Z-MAX and Z-MAX Plus Bus Card Application V2.24 (Downloadapproximately 13KB

Z-MAX Bus Card Application Software is software used to update circuit cards that control relay operation. Important: Not all features are supported when used on GR4 relay bus cards. This can be determined by looking at the part number of U1. A GR4 relay bus card will show “908GR4………” within the part number on the chip. A GR8 relay bus card will show “908GR8………” within the part number on the chip.

Tera Term (Download) approximately 8.8mb (How To)

Tera Term is a command line based terminal program that can be used to connect to EZ- MAX Plus, Z-MAX or Z-MAX Plus cabinets via Virtual COM port or an Ethernet connection, to perform software updates, check relay status, turn relays on and off along with other command line based commands.

USB Drivers (Silicon Labs – cp210x) (How To)

(Download for Windows XP or Lower) approximately 3.04MB 
(Download for Windows Vista and 7) approximately 7MB

CP 210x -USB UART Driver installs a Virtual Com port to allow a user to connect to the EZ-MAX Plus, Z-MAX or Z-MAX Plus cabinet via a USB A to B type cable. Important: Please make sure that your Virtual Com port is assigned to an open com port of COM 4 or lower.

Visual Programmer (Download 4.12approximately 15MB

Visual Programmer software is a GUI based program used by electrical contractors, end users, service centers, and dealers for creating, modifying and or retrieving the data associated with scheduled events, low voltage inputs, digital inputs, relays, and much more!

  • Ethernet Module Support
  • Version 4.x and later of the visual program is compatible with EZ-MAX Plus, Z-MAX and Z-MAX plus cabinets.
  • Version 3.xx and later of the visual program is compatible with Z-MAX and Z-MAX plus cabinets.
  • USB drivers and A to B type USB cable are required for upload and download to panel.
  • Optional Ethernet interface available by ordering RAC00-ETH

Z-MAX Application V1.66 (Downloadapproximately 670KB

Z-MAX Application files are for panels which have a 1.xx CPU software version. To check software version, locate to Software Build Screen within Z-MAX Main Menu. Important: In systems with RxxSD (Slave Cabinets), please make sure the slave has 1.xx software loaded, by connecting through the USB port and using the VER command through Tera Term.

Z-MAX Plus Application V2.68 (Downloadapproximately 685KB

Z-MAX Plus Application files are for Master panels which have a 2.xx CPU software version. To check software version, locate Software Build Screen within the Z-MAX Plus Main Menu. Important: In systems with RxxSD (Slave Cabinets), please make sure the slave has 2.xx software loaded, by connecting through the USB port and using the VER command through Tera Term.

Documentation

Data Sheet - EZ-MAX (Discontinued).pdf
Data Sheet - EZ-MAX Plus.pdf
Data Sheet - Z-MAX with Breakers.pdf
Data Sheet - Z-MAX GE Low Voltage Switch Adapter Card.pdf
Data Sheet - Z-MAX Network Relay Panels.pdf
Data Sheet - Z-MAX Plus New Product Bulletin.pdf
Data Sheet - Z-MAX Plus Relay Panels.pdf
Data Sheet - Z-MAX Plus Stand Alone Relay Panels.pdf
Data Sheet - Z-MAX Relay Cards.pdf
Data Sheet - Z-MAX Remote Relay Panels RRP.pdf
Manual - Z-MAX Voltage Barrier.pdf
Manual - EZ-MAX.pdf
Manual - EZ-MAX Plus Installation Guide.pdf
Manual - EZ-MAX Plus Programming Guide.pdf 
Manual - EZ-MAX Plus Quick Start Guide.pdf 
Manual - Z-MAX Advanced Programming Guide.pdf 
Manual - Z-MAX Remote Relay Panels (RRP).pdf 
Manual - Z-MAX Quick Programming Guide.pdf 
Manual - Z-MAX Flush Mount Kit Installation.pdf 
Manual - Z-MAX and Z-MAX Plus 8 Relay Panels.pdf 
Manual - Z-MAX and Z-MAX Plus 24-48 Relay Panels.pdf 
Technical Article - Z-MAX - 24 and 48 Circuit Relay Bus Card Power Jumper Settings.pdf 
Technical Article - Z-MAX - 30 amp Relay Jumper Settings.pdf 
Technical Article - Z-MAX - How to Install a Relay.pdf 
Technical Article - Z-MAX - How to Uninstall a Relay Card.pdf 
Technical Article - Z-MAX - How to update Z-MAX boot firmware.pdf 
Technical Article - Z-MAX - USB Driver Install.pdf 
Technical Article - Z-MAX - Wiring a Low Voltage Switch to a Z-MAX Panel.pdf 
Specification - Z-MAX Master.doc 
Specification - Z-MAX TITLE 24 APPROVAL LETTER.pdf 
Specification - EZ-MAX Plus CSI 04.doc 
Specification - EZ-MAX Plus CSI 95.doc 
Specification - Z-MAX Plus CSI 04.doc 
Specification - Z-MAX Plus CSI 95.doc 

Spare Parts List

70121-200-004

Z-MAX Plus 24 and 48 Circuit Master CPU

70121-203-002

Z-MAX Plus 24 and 48 Circuit Slave CPU

70123-200-001

Z-MAX Plus 24 and 48 Circuit Relay Bus Card

70129-200-004

Z-MAX Plus 8 Circuit Master CPU

70129-203-002

Z-MAX Plus 8 Circuit Non Network CPU

RELAY-STD

20 AMP Single Pole Normally Open Relay

RELAY-1NC

20 AMP Single Pole Normally Closed Relay

RELAY-ST2

20 AMP Single Pole Relay

RELAY-2PL

20 AMP Double Pole Normally Open Relay

RELAY-2NC

20 AMP Double Pole Normally Closed Relay

RELAY-LAT

20 AMP Latching Relay

RELAY-030

30 AMP Relay

RELAY-L30

30 AMP Latching Relay

RELAY-347

20 AMP 347 Volt Single Pole Normally Open Relay

70115-001-001

Z-MAX Plus Keypad for 8, 24, and 48 Circuit Panels

70106-000-000

Z-MAX 8, 24, 48 Circuit Power Transformer

SWT-11000-07

Z-MAX Door Key for 8, 24, 48 Circuit Panels

FUS-00045-00

1 AMP 2 AG 250 Volt, Fast Acting Fuse for 8, 24, 48 Circuit Panels - +24 Volt DC Protection

0X70114-890000

5 AMP Resettable Fuse for 8 Circuit Panels - Transformer Protection

FUS-00356-00

5 AMP 3AG 250 Volt, SLO-BLO Fuse for 24 and 48 Circuit Panels (Holder Not Included)

0X70171-890000

5 AMP 3AG Fuse Holder for 24 and 48 Circuit Panels

70146-000-000

8 Circuit CPU to Keypad Ribbon Cable

70140-000-000

24 and 48 Circuit CPU to Bus Card Ribbon Cable

70142-000-000

14" Power Lead from Fuse to CPU in 24 Circuit Panel, & from CPU to Relay Bus Card #1

70143-000-000

34" Power Lead from CPU to Relay Bus Card #4 in 48 Circuit Panel

0X70173-890000

Bypass Rocker Switch

70144-000000

Bypass Rocker Prep, Used in 24 and 48 Circuit Panels without Breakers

0X73677-000001

Longer Bypass Rocker Prep, Used in Panels with Breakers

4-7020129-003

EZ-MAX Plus 8 Circuit Master CPU

204-70121-003

EZ-MAX Plus 24 Circuit Master CPU