Loading...
Product added to your list. To view the list, Click Here

Female Plug, 535 MCM

49F53-P

49 Series Single Pole High Amperage Complete Female Plug, Includes Sleeve, Contact and Dust Cap, 1000 Volts, Rated up to 898 Amps, 535 MCM - PURPLE

Designed for the most extreme, demanding conditions, the 49 Series of high amperage devices includes male and female plugs, panel mount receptacles and accessories. They are an ideal solution for installations on both new and existing silicon-controlled rectifiers (SCRs) and generator stations as well as on generator stations and new oil or gas rigs.                                       

  • Color-coded connector insulator for quick visual identification of circuit and phase connections
  • UV stable, high-performance TPV insulator resists cracking for greater service life
  • Leviton plugs mate with other manufacturers' high-amperage single pole plugs and receptacles for fast, easy change out
UPC Code: 078477374061
Country of Origin : Please Contact Customer Service

Product Information

  • Standards and Certifications

    NEMA Rating : Type 3R

    UL : Recognized Component

  • Product Features

    Color : Purple

  • Material Specifications

    Cable Clamp : Stainless Steel

    Connector Insulator : Santoprene TPV

    Connector Retention Ring : Anodized Aluminum

    Dust Cap : Santoprene TPV

    Female Contact : Silver-Plated High Conductivity Alloy

  • Electrical Specifications

    Max. Amperage : 898

    Max. Voltage : 1000 Volt