Loading...
Product added to your list. To view the list, Click Here

15 Amp 1-Gang Floor Box Receptacle/Outlet Assembly, Tamper-Resistant

5249-TFB

1-Gang Floor Box Receptacle Assembly,15 Amp, 125 Volt, NEMA 5-15R, 2P, 3W, Single Receptacle, Tamper-Resistant, Straight Blade, Brass Floorplate & Screw Cap, Back & Side Wired, Steel Strap - IVORY

For low profile, in-floor receptacle installations, our Floor Box Receptacle Assemblies are the perfect fit. Available in both 15 & 20 Amp 1- and 2-gang configurations, these devices are suitable for wood frame construction with carpet, wood, tile, and vinyl finished flooring. Common applications include a variety of uses from home office workstations to high-end stages and entertainment venues.

UPC Code: 078477410929
Country of Origin : Mexico
NEMA 5-15R

Product Information

  • Electrical Specifications

    Amperage : 15 A

    Dielectric Voltage : Withstands 2000V per UL498

    Pole : 2

    Temperature Rise : Max 30C after 100 cycles OL at 150 percent rated current

    Voltage : 125 VAC

    Wire : 3

  • Mechanical Specifications

    Terminal Accom. : 14-10 AWG

    Terminal ID : Brass-Hot, Green-Ground, Silver-Neutral

    Termination : Back & Side

  • AC Horsepower Ratings

    At Rated Voltage : 1/2 HP

  • Environmental Specifications

    Flammability : Rated V-2 per UL 94

    Operating Temperature : -40°C to 75°C

  • Material Specifications

    Body Material : Nylon

    Cap Material : Brass

    Face Material : Nylon

    Floorplate Material : Solid Brass 0.060 In Thick

    Grounding Screw : Steel

    Line Contacts : Brass Triple-Wipe

    Mounting Screws : Steel

    Strap Material : Zinc-Plated Steel

  • Product Features

    Amperage : 15 A

    Color : Ivory

    Feature : Tamper-Resistant

    NEMA : 5-15R

    Type : Wood Frame

    Voltage : 125 VAC

  • Warranty

    Warranty : 2-Year Limited

  • Standards and Certifications

    ANSI : C-73

    Applicable Standards : UL 498, UL514A, CSA C22.2 No. 42, CSA C22.2 No 18.1-04

    Certification/Listing : cCSAus, NOM-ANCE

    NEMA : WD-1 & WD-6

Related Videos

Installation - Wood Frame Floor Box
Tamper Resistant Floor Box Assemblies