OPT-X™ 1000i SDX 1RU Distribution and Splice Enclosure, empty, (no sliding tray); Accepts up to (3) SDX adapter plates or (3) SDX MTP cassettes and accepts up to (3) splice trays.
5R1UM-F03
The OPT-X 1000i SDX Rack-Mount Enclosure allows for inter-connect or cross-connect between backbone cable and active equipment while using minimum rack space in a frame or cabinet setting. The enclosure's features and design allow for easy field termination of connectors, splicing, or pre-terminated plug-n-play solutions. The fiber enclosure is primarily used in data centers, equipment rooms, and telecommunication rooms.
Color: Black
Country of Origin : Mexico
Specifications
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477516751
Features & Benefits
- 15-inch depth for high-density fiber termination and/or splicing
- Stackable and adjustable fiber rings simplify cable organization
- Front saddles pivot for improved patch cord routing
- Removable front and rear covers offer better access to the interior of the enclosure
- Removable rubber grommet allows for pre-terminated fiber trunk install, protects cable, and minimizes dust build-up
- Sliding tray (an option in 1RU and 2RU enclosures) glides forward and backward for front and rear bulkhead access after installation, and removes completely from enclosure for ease of field terminations and splicing
- Constructed of 16-gauge steel, powder-coated black
- 1RU or 2RU Retrofit Sliding Trays, sold separately, allow for higher-density applications using HDX MTP® Cassettes or HDX Adapter Plates (sliding tray does not accommodate splice trays)
- Convert to HDX cassettes or adapter plate using conversion bracket (sold separately)
Patents
- MX400781
This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.
Related Videos
Opt-X SDX 1000i Fiber Optic Enclosure
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors