2000i SDX 2RU Fiber Enclosure, black, empty, with sliding tray; Accepts up to (6) SDX adapter plates and splice trays or (6) SDX MTP cassettes.
5R2UH-S06
The OPT-X 2000i SDX Rack-Mount Enclosure allows for inter-connect or cross-connect between backbone cable and active equipment while utilizing minimum rack space in a frame or cabinet setting. The enclosure feature set and design allows for installer's ease in field termination of connectors, splicing, or pre-terminated Plug-n-Play solution. It is primarily used in high-density fiber applications such as data centers, equipment rooms, central offices, etc.
Color: Black
Country of Origin : Mexico
Specifications
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477352373
Features & Benefits
- Stylish and innovative design for today's most advanced networks and settings
- Sliding tray removes completely from enclosure to facilitate field terminations and splicing Sliding tray glides forward and backward, providing accessibility to front and rear bulkhead after installation
- 17-inch depth for high-density fiber termination and/or splicing
- Removable, transparent hinged doors and slide-away covers allow easy access during install and visibility of interior after install
- Patch cord bend-radius guides minimize macro bending
- Stackable and adjustable fiber rings simplify cable routing and organization
- Saddles pivot for improved patch cord routing and organization
- Removable rubber grommets protect cable and minimize dust build-up
- Multiple mounting bracket positions for 19-inch or 23-inch rack and cabinet installation (23-inch 1RU mounting bracket sold separately)
- Constructed of durable polycarbonate plastic and 16-gauge steel, powder-coated black
- Retrofit Sliding Tray, sold separately, allows for higher density applications using HDX MTP Cassettes (1RU and 2RU)
- Convert to HDX cassettes or adapter plates using conversion bracket (sold separately)
Patents
- US7740282
This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.
Related Videos
OPT-X SDX 2000i Fiber Optic Enclosure
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors