Loading...
Product added to your list. To view the list, Click Here

20 Amp, 250 Volt, 2P 3W, Grounding Plug, Straight Blade, Commercial Grade, Armored, Steel

620PA

20 Amp, 250 Volt, NEMA 6-20P, 2-Pole, 3-Wire Grounding Plug, Straight Blade, Commercial Grade, Armored - Steel
UPC Code: 078477842720
Country of Origin : Mexico
NEMA 6-20P

Product Information

  • Environmental Specifications

    Flammability : Rated V-2 per UL 94

    Operating Temperature : -40°C to 60°C

  • Mechanical Specifications

    Cord Range : .245 - .655

    Product ID : Ratings and NEMA I.D. permanently marked on device

    Terminal Accom. : 18-12 AWG

    Terminal ID : Brass-Hot, Green-Ground, Silver-Neutral

  • Electrical Specifications

    Amperage : 20 A

    Current Interrupting : Certified for current interrupting at full rated current

    Dielectric Voltage : Withstands 2000V per UL498

    Grounding : Grounding

    Pole : 2

    Temperature Rise : Max 30C after 50 cycles OL at 150 percent rated current

    Voltage : 250 VAC

    Wire : 3

  • Product Features

    Color : Yellow

    Cord Range : .245 - .655

    NEMA : 6-20P

  • Material Specifications

    Assembly Screws : Steel, Zinc Plated

    Blades/Contacts : Brass

    Body Material : PVC / Steel

    Color : Yellow

  • Standards and Certifications

    ANSI : C-73

    CSA C22.2 No. 42 : File LR-406

    NEMA : WD-6

    NOM : 057

    UL498 : File E13393

    Warranty : 2-Year Limited