Loading...
Product added to your list. To view the list, Click Here

30/32 Amp Non-Fused Disconnect Switch Replacement Cover Inform™ Technology, Local and Remote Monitoring via Wi-Fi – Powerswitch®

LDS30-RCC

30/32 Amp 600 VAC Non-Fused Non-Metallic Disconnect Switch Replacement Switch with Local and Remote Monitoring Inform Technology. Remote monitoring communicated via Wi-Fi requires internet connection. Replacement cover comes with hardware to mount to existing Leviton LDS30 enclosure

This cover upgrades any standard Leviton LDS30 Disconnect to have Local and Remote Monitoring (via Wi-Fi) Inform Technology.

  • How does Inform work? - Sensors are embedded into Leviton devices to monitor device health. Data from sensors can be viewed locally or remotely
  • Local monitoring – Green LEDs on the cover provide a visual indication that the device is operating under normal conditions, flash red if there is a failure, or flash yellow if there is a buildup of liquid inside of the enclosure that may lead to a potential failure
  • Remote monitoring via Wi-Fi – includes data like liquid accumulation, enclosure temperature and humidity, line- and load-side voltage values, ground continuity, and more. Access this data 24/7 and get notified of any abnormal operating conditions via the Inform app (mobile and desktop)

Compatible with Wi-Fi® 802.11 a/b/g/n networks @ 2.4GHz and 5GHz with WPA or WPA2 security.

If using a variable frequency drive (VFD), it must be installed between the disconnect switch and the motor.

Learn more about our Powerswitch industrial switch portfolio >>

Learn more about Inform Technology >>

UPC Code: 078477999462
Country of Origin : Mexico

Product Information

  • Warranty

    Warranty : 3-Year Limited

  • Environmental Specifications

    Operating Temperature : -40°C to 75°C

    UV Resistance : Exposed materials are UV stabilized

  • Material Specifications

    Enclosure Material : PBT+PC

    Enclosure Screws : Stainless Steel

    Handle Material : PBT+PC with TPE Overmold

  • Electrical Specifications

    Amperage : 30/32 A

    Voltage : 600 VAC

  • Mechanical Specifications

    Accessory Type : Replacement Cover

    Device Type : Safety Disconnect Switch

    Feature : LED Indication, Wi-Fi Enabled

    Product ID : Ratings are permanently marked on device

    Screw Terminal Torque : 7 in-lb (0.8 N·m) for Switch/ 15 in-lb (1.7 N·m) for Neutral and Ground

SAFETY BENEFITS

  • High visibility LEDs provide visual confirmation of power being delivered to or removed from connected equipment (minimum 10 year LED lifespan)
  • Inform app details voltage level readings for troubleshooting without exposing workers to live parts
  • Equipment ground monitoring reduces shock hazard by validating the integrity of the ground connection

PRODUCTIVITY BENEFITS

  • Real-time notifications through Inform app allow for rapid response to power-related problems, reducing the duration of downtime events
  • Remote view provides visibility of operating status from anywhere - both on and off site
  • Detects if liquid begins to accumulate in side enclosure and sends alert before it causes a failure


Inform app available on the Apple App Store and Google Play Store. Desktop version also available.