Loading...
Product added to your list. To view the list, Click Here

Tamper-Resistant Decora Plus Receptacle, 15 Amp, 125 Volt

TDR15-R

Decora Plus Duplex Receptacle Outlet, Heavy-Duty Industrial Specification Grade, Tamper-Resistant, Smooth Face, 15 Amp, 125 Volt, Back or Side Wire, NEMA 5-15R, 2-Pole, 3-Wire, Self-Grounding - Red
UPC Code: 078477705438
Country of Origin : Mexico

Product Information

  • Electrical Specifications

    Amperage : 15 A

    Body Material : Nylon

    Clamp Nuts : Zinc-Plated Steel

    Color : Red

    Current Limiting : Full Rated Current

    Dielectric Voltage : Withstands 2000V per UL498

    Face Material : Nylon

    Ground Clips : Brass-Plated

    Grounding : Self-Grounding

    Grounding Screw : Brass 8-32

    Line Contacts : Phosphor Bronze Triple Wipe 0.031

    Pole : 2

    Strap Material : Zinc-Plated Steel

    Temperature Rise : Max 30C after 250 cycles OL at 200 percent rated current

    Terminal Screws : Brass 10-32

    Voltage : 125 VAC

    Wire : 3

  • Material Specifications

    Body Material : Nylon

    Brand : Decora Plus

    Clamp Nuts : Zinc-Plated Steel

    Color : Red

    Device Type : Duplex Receptacle Outlet

    Face Material : Nylon

    Feature 2 : Tamper-Resistant

    Feature 4 : Smooth Face

    Grade : Heavy-Duty Industrial Specification Grade

    Ground Clips : Brass-Plated

    Grounding Screw : Brass 8-32

    Line Contacts : Phosphor Bronze Triple Wipe 0.031

    Strap Material : Zinc-Plated Steel

    Terminal Screws : Brass 10-32

  • Mechanical Specifications

    ANSI : C-73

    CSA C22.2 No. 42 : File 152105

    NOM : 057

    Product ID : Ratings are permanently marked on device

    Screw Terminal Torque : 14-18 in-lbs

    Terminal Accom. : 14-10 AWG

    Terminal ID : Brass-Hot, Green-Ground, Silver-Neutral

    Termination : Back or Side Wire

    UL 498 : File E13399

    Warranty : 10-Year Limited

  • Environmental Specifications

    Flammability : Rated V-2 per UL 94

    Operating Temperature : -40°C to 75°C

    Product ID : Ratings are permanently marked on device

    Terminal Accom. : 14-10 AWG

    Terminal ID : Brass-Hot, Green-Ground, Silver-Neutral

    Termination : Back or Side Wire

  • Standards and Certifications

    ANSI : C-73

    CSA C22.2 No. 42 : File 152105

    NOM : 057

    UL 498 : File E13399

    Warranty : 10-Year Limited

  • Warranty

    Amperage : 15 A

    Current Limiting : Full Rated Current

    Dielectric Voltage : Withstands 2000V per UL498

    Grounding : Self-Grounding

    Pole : 2

    Temperature Rise : Max 30C after 250 cycles OL at 200 percent rated current

    Voltage : 125 VAC

    Warranty : 10-Year Limited

    Wire : 3

  • AC Horsepower Ratings

    At Rated Voltage : 1/2 HP

    Flammability : Rated V-2 per UL 94

    Operating Temperature : -40°C to 75°C

  • Product Features

    At Rated Voltage : 1/2 HP

    Brand : Decora Plus

    Color : Red

    Device Type : Duplex Receptacle Outlet

    Feature 2 : Tamper-Resistant

    Feature 4 : Smooth Face

    Grade : Heavy-Duty Industrial Specification Grade

  • ca2483480
  • ca2621644
  • ca2624409
  • ca2677283
  • cn200880004760-2
  • mx257790
  • mx321216
  • us6743029
  • us7355117
  • us7820909
  • us7868719
  • us8242362
  • us8684771

This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.