SDX Pigtail Fusion Metal Splice Module pre-loaded with duplex LC adapters (Aqua) and 12-fiber OM4 LC/PC individual pigtails. Includes 40mm splice sleeves. Works with all SDX Enclosures.
SPLCS-124
SDX 12- and 24-Fiber Splice Modules protect and organize heat-shrink fusion spliced fibers (up to 12 or 24 fibers) inside a fiber enclosure. The modular design enables faster field splicing and simple management of pigtails within the housing. Splice modules eliminate the need for individual splice trays within a fiber enclosure and provide optimal organization and slack management of fibers. Typical applications include Wide Area Networks (WAN), campus environments, high-count riser buildings, government installations, data centers, and central offices.
Color: Aqua
Country of Origin : Please Contact Customer Service
RoHS Compliant:
Yes – Click Here
Specifications
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477752395
RoHS Compliant : Yes
Features & Benefits
- Module integrates fiber adapter bulkhead (12 or 24 fibers) and splice holders, eliminating the need of fiber splice trays
- Offered in single-mode (OS2) UPC and APC and laser-optimized multimode OM3 and OM4 fiber types
- Individual compartments provide slack storage and bend radius guides for respective backbone cable, 900 µm tight-buffer pigtails, and fusion-spliced fibers
- 12-fiber, color-coded 900 µm tight-buffer pigtails are one meter and pre-loaded in module per specific configuration
- Modular design allows for ease of maintenance of individual spliced fiber and allows for scaling up without impacting existing fibers
- Accessory kit consists of 40 mm heat-shrink style fiber splice sleeves, tie wraps, and braided mesh sleeve
Related Videos
Opt-X SDX Fiber Splice Modules
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors