Injection Molded Mini Fiber Splice Tray, Heat Shrink style (accepts standard sleeves), up to 12 fiber splicing
T5PLS-12F
Leviton Injection-Molded Plastic Fiber Splice Trays provide protection and slack management of heat-shrink fusion spliced fibers (up to 12 or 24 fibers) inside of a fiber enclosure. Available in 12-fiber mini and 24-fiber high-density versions, both trays accommodate 250 or 900μm fiber and feature a clear cover for viewing and inspection of tray contents.
Country of Origin : Australia
Specifications
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477394717
Features & Benefits
- Four ratchet action clamps with foam rubber padding to minimize crush of loose tube or tight buffer fiber
- Clear cover allows viewing or inspection of fibers without having to remove cover
- Multiple tie-down holes for securing incoming fiber
- Accepts up to 12- or 24 heat-shrink-style fusion spliced fibers
- Fiber splice sleeves included
- Mounting hardware sold separately
- Accommodates standard heat-shrink fiber sleeves in 40 or 60 mm lengths
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors