Loading...
Product added to your list. To view the list, Click Here

1241-I

15 Amp, 120/277 Volt, Toggle Pigtail Single-Pole AC Quiet Switch, Heavy Duty Spec Grade, Grounding, Wire lead 6-Inch Wired - IVORY

Leviton’s Commercial Specification Grade switches are designed to offer outstanding reliability and top performance in commercial settings. Ideal applications include municipal facilities, government buildings, malls, department stores, hospital and health care facilities, office buildings, schools, colleges, universities, houses of worship and cultural institutions. Leviton offers a large selection of 15 and 20 Amp Commercial switches, available in a wide variety of colors, wiring options and other features.

Color: Ivory

UPC Code: 078477165058
Country of Origin : Mexico

Product Information

  • Mechanical Specifications

    Lead Identification : Leads identified in accordance with UL 498 (black, white & green)

    Product ID : Ratings are permanently marked on device

    Terminal Accom. : 14-10 AWG

    Terminal ID : Brass-Hot Black-Hot White-Neutral Green-Gnd

    Termination : Pre-Wired Leads

    Torque Range : 12-14 inch pounds

  • Material Specifications

    Actuator Material : Thermoplastic

    Base Material : Urea

    Body Material : Thermoplastic

    Color : Ivory

    Contacts : Silver-Cadmium .031 Thick

    Cover Material : Urea

    Grounding Leads : 6", #12 AWG THHN

    Mounting Screws : Triple Combination Head, Steel

    Mounting Strap : Steel

    Strap Material : .048” Thick Galvanized Steel

    Terminal Leads : 6", #12 AWG THHN

    Termination : Pre-Wired Leads

  • Electrical Specifications

    Amperage : 15 A

    Current Interrupting : Certified for current interrupting at full rated current

    Dielectric Voltage Withstand : 1500V minimum

    Grounding : Self-Grounding

    Max. Amperage : 12 Amp

    Maximum Working Voltage : 120/277 VAC as rated

    Temperature Rise : Maximum 30 degress C rise

    Voltage : 120/277 VAC

  • Standards and Certifications

    ANSI : C-73

    CSA C22.2 No. 111 : File #152105

    NEMA : WD-1 & WD-6

    NOM : 057

    UL Fed Spec WS896E : File #E7458

    UL Standard : UL 20

    Warranty : 2-Year Limited

  • Environmental Specifications

    Flammability : Rated V-2 per UL 94

    Operating Temperature : -40°C to 65°C

  • Product Features

    Color : Ivory

    Device Type : Toggle Switch

    Function : Single-Pole

    Grade : Extra Heavy-Duty Industrial Specification Grade

    Termination : Pre-Wired Leads

    Voltage : 120/277 VAC

  • AC Horsepower Ratings

    HP Rating : 1/2HP-120V 2HP-240V-277V

Related Products