Loading...
Product added to your list. To view the list, Click Here

Occupancy Sensor with LED NightLight, PIR, Wall Switch, 2100SF, 120-277V, White, Decora®

OSSNL-IDW

DISCONTINUED
AutoON/AutoOFF PIR Occupancy Sensor (ManualON/AutoOFF selectable) lighting control, 1FC Nightlight (dimmable), Vandal resistant, Manual Wall Switch. Robust Single Latching 10A Relay, Neutral wire required, 120/208/220/230/240/277VAC, 50/60hz, Field of View 2100 sq ft (Motion: Major 60'x40'; Minor 40'x20'), Dual Pyrometers for true 180 degree view with Blinders (32 degree block on each side), Adjustable time delay between 30s-2h, Light Sensor (Photocell) included for Ambient Light Hold-Off feature. CEC Title 20/24, ETL Listed, RoHS Compliant, Color: White The passive infrared (PIR) sensor detects motion from a heat-emitting source within its field-of-view to automatically switch lights ON and OFF, offering the same performance features as the ODS family of occupancy sensors. OSSNL has the ability to reduce (dim) and turn off the “Guide Light” function with a simple dial setting. The LED NightLight consumes less than 1/2 W providing energy savings and guide lighting when room lights are off.

Do you have a question about an
occupancy sensor or vacancy sensor?

Contact us to learn more.

Color: White

UPC Code: 078477306864
Country of Origin : China

Product Information

  • Warranty

    Warranty : 5-Year Limited

  • Type

    Product Type : Occupancy Sensor

  • Environmental Specifications

    Operating Temperature : 32° to 122°F (0° to 50°C)

    Relative Humidity : 20% to 90% non-condensing

    Storage Temperature Range : 14° to 185°F (-10° to 85°C)

  • Product Features

    Application : Hotel restrooms|Hospital restrooms|Conference rooms|Classrooms|Small offices|Lounges|Storage areas|Bathrooms

    Color : White

    Feature : Occupancy Sensor with NightLight

    Grade : Commercial

    Mounting : Wall Switch

    Product Line : OSSNL

    Sensor Technology : Passive Infrared (PIR)

    Sensor Type : Occupancy

    Time Delay : 30s-30m

  • Performance Specifications

    Coverage (Sq.Ft.) : 1200

    Pattern : 180°

  • Electrical Specifications

    Frequency : 50/60Hz

    Load Rating : Fluorescent: 1200VA @ 120V, 2700VA @ 277V - Incandescent: 800W @ 120V - Motor: 1/8 HP @ 120V

    Neutral Wire Connection : Required

    Power Consumption : 120V, Nightlight OFF = 190mW - 120V, Nightlight ON max = 50mW - 277V, Nightlight OFF = 250mW - 277V, Nightlight ON max = 410mW

    Voltage : 120/230/277 VAC

    Wiring : Line - Black, Load - Blue, Ground - Green, Neutral - White

  • Mechanical Specifications

    Mounting Type : Wall Switch

    Size : Height 4.06" (103.2mm), Width 1.75" (44.4mm), Depth 1.83" (47mm), Install Depth 1.35" (34.4mm), Install Height 2.60" (66.2mm)

    Switch Type : Single-Pole, LED Nightlight

  • Standards and Certifications

    Listings : cUL/US Certified, NOM, can be used to comply with Title 24, Part 6 occupancy sensing requirements, FCC compliant

    Title 24 Compliant : Yes

  • To comply with T24, red LED indicator light flashes when sensor detects motion to verify detection is active.
  • Time Delay adjustment for delayed-OFF time settings of 30 seconds (for walking test), 10 minutes, 20 minutes, and 30 minutes. Allows customized adjustments to maximize energy savings.
  • Light Sensor Adjustable Ambient Light Override ranges from approximately 2 foot-candles (20 lux) to 500+ foot-candles (5000+ lux) to prevent lights from turning ON automatically during periods of ample natural light, increasing energy savings.
  • Light sensor enables the load hold-OFF feature once level has been set.
  • Vacancy confirmation - when the time out expires and the relays turn OFF, a 30 second vacancy confirmation exists to turn the relays back ON.
  • False detection circuitry.
  • Presentation Mode feature for slide or film presentations allows push buttons to turn lights OFF and keep them OFF while the room is occupied.
  • LED NightLight offers “Guide Light” functionality.
  • Adjustable NightLight illumination setting for continuous or dimmed NightLight.
  • NightLight Mode - the factory default setting for the NightLight Mode is Dimmed Mode. This means the NightLight will automatically dim to 5% of full bright-ness after 2 minutes of no occupancy when activated by the internal light sensor.
  • One unit can be used for 120V through 277V lighting. Compatible with both electronic and magnetic ballasts.
  • Relay switches at the zero crossing point of the AC power curve to ensure maximum contact life and compatibility with electronic ballasts.
  • Exclusive Levition H.I.S. Circuitry. Specifically designed to handle today’s high inrush electronic ballast loads and offer unmatched durability and service.

Related Videos

Leviton Decora Devices