Loading...

Type 2 Single Phase Surge Panel with 4-Mode Protection

51120-1

DISCONTINUED Suggested Replacement SKUs:

120/240V Single Phase Panel Mount Surge Protective Device, 4-Mode Protection, 50kA Max Surge Current Rating, NEMA 1 Enclosure, UL 1449 4th Edition Type 2

Leviton’s Surge Protection Devices can be used individually or as part of a coordinated application strategy, to protect sensitive electronic equipment, in industrial, commercial and residential locations, from the stress and degradation inflicted by voltage transients. Leviton Surge Protection Devices are compliant with UL 1449 Standards. Leviton’s outstanding Surge Protection Devices divert damaging voltage transients, or surges, away from electronic equipment. Transients are diverted away from sensitive micro circuitry, providing protection against catastrophic failure, costly downtime and data disruptions.

Country of Origin : Mexico

Instruction Sheet

Documents

Technical Information

  • General Information

    UPC : 078477827642

  • Electrical Specifications

    EMI/RFI Noise Rejection : (-6 to -28dB @ 100KHz to 100MHz)

    Frequency : 50/60Hz

    Recommended Circuit Breaker Rating : 20A, 120/240V

    Surge Technology : 40mm MOV Design

    Voltage Configuration : 120/240 V, Single (Split) Phase

  • Environmental Specifications

    Enclosure : Type 1

    Flammability : Rated V-2 per UL 94

    Operating Temperature : -10°C to 60°C

    Relative Humidity : 5% to 95% non-condensing

    Storage Temperature Range : -20C to 85C

  • Material Specifications

    Outer Enclosure : Powder Coated Steel

  • Mechanical Specifications

    Connection Type : Parallel - Hardwired via 12 AWG Wire

    Diagnostics : Protection Status LEDs

    Surge Counter : No

  • Performance Data

    MCOV L-L : 300

    MCOV L-N : 150

    Maximum Surge Current, Per Mode (Per Phase) : 50kA (100kA)

    Nominal Discharge Current Rating : 3kA

    Short Circuit Current Rating : 10kA

    VPR L-L : 1200

    VPR L-N : 800

  • Product Features

    Replaceable Modules : No

  • Standards and Certifications

    ANSI/IEEE Category A, B and C : C-62.41 & 62.45

    UL 1449 4th Edition : cULus Listed Type 2

  • Warranty

    Connected Equipment Coverage : Up to $25,000

    Warranty : 5-Year Limited

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications