50 Amp, 125/250 Volt, 3P, 4W, Surface Mtg Receptacle, Straight Blade, Industrial Grade, Grounding, Black
55050
Product Information
Environmental Specifications
Flammability : Rated V-2 per UL 94
Operating Temperature : -40°C to 60°C
Electrical Specifications
Amperage : 50 A
Current Limiting : Full Rated Current
Dielectric Voltage : Withstands 2000V per UL498
Grounding : Grounding
Pole : 3
Temperature Rise : Max 30C after 50 cycles OL at 150 percent rated current
Voltage : 125/250 VAC
Wire : 4
Mechanical Specifications
Product ID : Ratings are permanently marked on device
Terminal Accom. : #4 - #8AWG
Terminal ID : Brass-Hot, Green-Ground, Silver-Neutral
Product Features
Amperage : 50 A
Color : Black
NEMA : 14-50R
Voltage : 125/250 VAC
Material Specifications
Body Material : Thermoplastic
Color : Black
Face Material : Thermoplastic
Strap Material : Galvanized Steel
Standards and Certifications
ANSI : C-73
CSA C22.2 No. 42 : File 152105
NEMA : WD-6
NOM : 057
UL498 : File E13399
Warranty : 10-Year Limited
AC Horsepower Ratings
At Rated Voltage : 3 HP